Start the GUI software and the software
auto-detects the connected hardware.
Use the GUI to control the output state, frequency, phase, and amplitude of the RF outputs, as well as whether to use the on-board or an external reference.
A command line interface is available to use the SCPI commands specified in the technical reference manual for advanced control of the hardware.