SLVUDY3A June   2026  – September 2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Device Information
  7. 2Hardware
    1. 2.1 Board Overview
      1. 2.1.1 RF Signal Chain
        1. 2.1.1.1 Output Power
      2. 2.1.2 Clocking
      3. 2.1.3 Power
    2. 2.2 Required Equipment
    3. 2.3 Hardware Setup
    4. 2.4 LED Indicators
    5. 2.5 Inputs, Outputs, and Controls
    6. 2.6 USB Interface
  8. 3Software
    1. 3.1 Required Software
    2. 3.2 GUI Installation
  9. 4Implementation Results
    1. 4.1 Evaluation Setup
    2. 4.2 SCPI Control Example
    3. 4.3 Python Scripting Example
    4. 4.4 Power Combining
  10. 5Hardware Design Files
    1. 5.1 Schematics
    2. 5.2 PCB Layouts
    3. 5.3 Bill of Materials (BOM)
  11. 6Additional Information
    1.     Trademarks
  12. 7Revision History

Python Scripting Example

Use the following example python script to directly control the board without the need for the GUI. More commands are available in the technical reference manual.

# pip install pyvisa pyvisa-py
import pyvisa
import time

rm = pyvisa.ResourceManager()
matches = [r for r in rm.list_resources() if '2E8A' in r]
if not matches:
    raise RuntimeError('TSG06D00EVM not found - check 12V power and USB cable')
sg = rm.open_resource(matches[0])
sg.timeout = 5000
print(sg.query('*IDN?'))
assert sg.query('*TST?').strip() == 'PASS', 'Self-test failed'
sg.write('SYST:ERR:CLEAR')

# Set 10MHz Reference to Internal
sg.write('ROSC:SOUR INT')
print(f"Reference Mode: {sg.query('ROSC:SOUR?')}")

# Configure CH A - 1GHz, -5dBm, 0° Phase
sg.write('INST:NSEL 1')
sg.write('FREQ 1e9')
sg.write('POW -5')
sg.write('PHAS 0.0')
sg.write('OUTP 1')
time.sleep(0.1)

# Readback State of CH A
freq_a =float(sg.query('FREQ?'))
power_a =float(sg.query('POW?'))
phase_a =float(sg.query('PHAS?'))
output_a =float(sg.query('OUTP?'))
print(f"Channel A:")
print(f" Frequency: {freq_a/1e9:.4f} GHz")
print(f" Power: {power_a:.2f} dBm")
print(f" Phase: {phase_a} deg")
print(f" Output: {'ON'if output_a else'OFF'}")

# Configure CH B - 2.4GHz, -10dBm, +90° Phase
sg.write('INST:NSEL 2')
sg.write('FREQ 2.4e9')
sg.write('POW -10')
sg.write('PHAS 90.0')
sg.write('OUTP 1')
time.sleep(0.1)

# Readback State of CH B
freq_b =float(sg.query('FREQ?'))
power_b =float(sg.query('POW?'))
phase_b =float(sg.query('PHAS?'))
output_b =float(sg.query('OUTP?'))
print(f"Channel B:")
print(f" Frequency: {freq_b/1e9:.4f} GHz")
print(f" Power: {power_b:.2f} dBm")
print(f" Phase: {phase_b} deg")
print(f" Output: {'ON'if output_b else'OFF'}")

# Check for Errors
if int(sg.query('SYST:ERR:COUNT?')) >0:
    print('Error:', sg.query('SYST:ERR:NEXT?'))

# Uncomment lines below to disable both channels when done
# sg.write('INST:NSEL 1')
# sg.write('OUTP 0')
# sg.write('INST:NSEL 2')
# sg.write('OUTP 0')
# sg.close()