SLVUE86 October 2026
Table 1-2 summarizes the LMI800PSEVM specifications.
| PARAMETER | VALUE |
|---|---|
| Input voltage range (VIN) | 700V to 870V |
| Maximum RMS load current (IOUT(max)) | 12A |
| Over-current protection threshold (ITRIP) | 12.5A |
| Maximum output capacitance (CLOAD) | 300μF |
| Are all the loads off until the PG is asserted? | Yes |
| Maximum ambient temperature | 70°C |
| Fault timer | 170μs, 350μs, and 520μs |
| Output voltage slew rate | 0.45V/ms |
| Need to survive a hot-short on the output condition? | Yes |
| Need to survive a power-up into short condition? | Yes |
| Can a board be hot-plugged in or power cycled? | Yes |
| Load current monitoring needed? | Yes |
| Fault response | Latch-off |