SLVUE93 September   2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 AA-EVM-MB Settings
      1. 2.1.1 Audio Serial Interface Settings
      2. 2.1.2 USB Control
      3. 2.1.3 External Control
    2. 2.2 AA-EVM-MB Power Supply
    3. 2.3 Default Jumper and Switch Settings on AA-EVM-MB
  8. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials (BOM)
  9. 4Additional Information
    1. 4.1 Troubleshooting
    2.     Trademarks

Specification

Table 1-1 lists the supply, input, and output requirements for AA-EVM-MB.

Table 1-1 AA-EVM-MB Requirements
Add Column HeaderAdd Column Header
POWER-USB / J6 (only if J4 not used as input)Input only: 9V / 12V / 15V / 20V at 1A / 3A based on SW3
External Power / J4

Output when using POWER-USB J6

Input only if not using POWER-USB J6. Support 5V up to 20V

IOVDDOutput only: 3.3V / 1.8V / 1.2V
DATA-USB / J1USB-C
External ASI / J5 connector

5V available on pin 3 "+5V"

Same voltage as J4 available on pin 1 "VIN"