SLVUE93 September   2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 AA-EVM-MB Settings
      1. 2.1.1 Audio Serial Interface Settings
      2. 2.1.2 USB Control
      3. 2.1.3 External Control
    2. 2.2 AA-EVM-MB Power Supply
    3. 2.3 Default Jumper and Switch Settings on AA-EVM-MB
  8. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials (BOM)
  9. 4Additional Information
    1. 4.1 Troubleshooting
    2.     Trademarks

Device Information

AA-EVM-MB (Audio Amplifiers EVM Motherboard) is an interchangeable hardware to AC-MB (Audio Converters Motherboard). Both boards provide a USB to TDM and USB to I2C control interface.

AA-EVM-MB was designed as a hardware upgrade to include power related features with the intention to simplify the Audio Amplifier evaluation, while keeping back-compatibility functions with AC-MB. USB-C power input on AA-EVM-MB enables higher voltage and current options for the accompanying EVM.