SLVUEB6 October 2026
| Designator | Quantity | Value | Description | Package Reference | Part Number | Manufacturer |
|---|---|---|---|---|---|---|
| C2, C3, C7, C13 | 4 | 33µF | Cap Tant Solid 33uF 50V X CASE 20% (7.3 X 4.3 X 4mm) SMD 7343-43 0.04 Ohm 105°C T/R | 2917 | T543X336M050ATE040 | KEMET |
| C5 | 1 | 10µF | 10 µF ±10% 100V Ceramic Capacitor X7R 1210 (3225 Metric) | 1210 | CGA6P1X7R2A106K250AC | TDK |
| C6, C10 | 2 | 0.1uF | CAP, CERM, 0.1 uF, 50 V, +/- 5%, X7R, 1206 | 1206 | C1206C104J5RACTU | Kemet |
| C9 | 1 | 4.7µF | 4.7 µF ±10% 100V Ceramic Capacitor X7R 1210 (3225 Metric) | 1210 | 12101C475K4T2A | KYOCERA AVX |
| C11, C18 | 2 | 470pF | CAP, CERM, 470 pF, 50 V, +/- 10%, X7R, 0603 | 0603 | C0603C471K5RACTU | Kemet |
| C12 | 1 | 0.1uF | CAP, CERM, 0.1 µF, VAC/100 VDC,+/- 20%, X7R, AEC-Q200 Grade 1, 0603 | 0603 | HMK107B7104MAHT | Taiyo Yuden |
| C19 | 1 | 1000pF | CAP, CERM, 1000 pF, 50 V, +/- 5%, X7R, AEC-Q200 Grade 1, 0603 | 0603 | C0603C102J5RACAUTO | Kemet |
| C20 | 1 | 22pF | CAP, CERM, 22 pF, 100 V, +/- 5%, C0G/NP0, 0603 | 0603 | GRM1885C2A220JA01D | MuRata |
| C21 | 1 | 68nF | Cap Ceramic 0.068uF 50V X7R 10% SMD 0603 125°C Paper T/R | 0603 | C0603C683K5RAC7867 | KEMET |
| C22 | 1 | 5600pF | CAP, CERM, 5600 pF, 100 V, +/- 5%, X7R, 0603 | 0603 | 06031C562JAT2A | AVX |
| D1 | 1 | 3.3V | Diode, Zener, 3.3 V, 225 mW, SOT-23 | SOT-23 | MMBZ5226BLT1G | ON Semiconductor |
| FID1, FID2, FID3 | 3 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A | N/A | |
| H1, H2, H3, H4 | 4 | Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead | Screw | NY PMS 440 0025 PH | B&F Fastener Supply | |
| H5, H6, H7, H8 | 4 | Standoff, Hex, 0.5"L #4-40 Nylon | Standoff | 1902C | Keystone | |
| J1, J2 | 2 | MMCX JACK, 50 Ohm, Gold, TH | MMCX JACK, Gold, TH | 0734151471 | Molex | |
| J3, J6 | 2 | Header, 100mil, 2x1, Gold, TH | 2x1 Header | TSW-102-07-G-S | Samtec | |
| J4, J5, J7, J8 | 4 | Standard Banana Jack, Uninsulated, 5.5mm | Keystone_575-4 | 575-4 | Keystone | |
| J9, J10, J11 | 3 | CONN SMA JACK STR EDGE MNT | CONN_JACK | CON-SMA-EDGE-S | RF Solutions Ltd. | |
| J12 | 1 | 1mm Uninsulated Shorting Plug, 10.16mm spacing, TH | Shorting Plug, 10.16mm spacing, TH | D3082-05 | Harwin | |
| L1 | 1 | 27uH | Inductor, Shielded Drum Core, Metal Composite, 27 uH, 4.6 A, 0.03 ohm, SMD | SMD | 7447709270 | Wurth Elektronik |
| LBL1 | 1 | Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll | PCB Label 0.650 x 0.200 inch | THT-14-423-10 | Brady | |
| R1 | 1 | 49.9k | RES, 49.9 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-0749K9L | Yageo |
| R2 | 1 | 0 | 0 Ohms ±1% 0.1W, 1/10W Chip Resistor 0603 (1608 Metric) Anti-Sulfur Thick Film | 0603 | D1TFAS0603WJUMPF-T5 | Thin Film Technology |
| R3, R6 | 2 | 10k | 10 kOhms ±0.1% 0.1W, 1/10W Chip Resistor 0603 (1608 Metric) Current Sense Thin Film | 0603 | CRT0603-BY-1002ELF | Bourns Inc. |
| R4 | 1 | 0 | 0 Ohms Jumper Chip Resistor Wide 2010 (5025 Metric), 1020 Automotive AEC-Q200 Thick Film | 1020 | RCL10200000Z0EF | Vishay |
| R5, R8 | 2 | 49.9 | RES, 49.9, 1%, 0.1 W, 0603 | 0603 | RC0603FR-0749R9L | Yageo |
| R7 | 1 | 690 | RES, 690, 0.1%, 0.1 W, 0603 | 0603 | RT0603BRD07690RL | Yageo America |
| R9 | 1 | 909 | RES, 909, 0.1%, 0.1 W, 0603 | 0603 | RT0603BRD07909RL | Yageo America |
| R10 | 1 | 38.3k | RES, 38.3 k, 0.1%, 0.1 W, 0603 | 0603 | RT0603BRD0738K3L | Yageo America |
| R11 | 1 | 69.0k | RES, 69.0 k, 0.1%, 0.1 W, 0603 | 0603 | RT0603BRD0769KL | Yageo America |
| R12 | 1 | 226k | RES, 226 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW0603226KFKEA | Vishay-Dale |
| TP1, TP3, TP4, TP5, TP6 | 5 | Test Point, Multipurpose, Red, TH | Red Multipurpose Testpoint | 5010 | Keystone | |
| TP2, TP7, TP8, TP9, TP10, TP11, TP12, TP13, TP14, TP15, TP16, TP17 | 12 | Test Point, Multipurpose, White, TH | White Multipurpose Testpoint | 5012 | Keystone Electronics | |
| TP18, TP19, TP20, TP21 | 4 | Test Point, Multipurpose, Black, TH | Black Multipurpose Testpoint | 5011 | Keystone | |
| U1 | 1 | 10V to 38V Input 3A Radiation Hardened Synchronous Buck Converter | HTSSOP28 | TPS7H4203MPWPTSEP | Texas Instruments |