SLVUEB6 October 2026
The TPS7H4203EVM is the evaluation module (EVM) for the plastic package versions of the TPS7H4203-SEP and TPS7H4203-SP and provides a platform to electrically evaluate its features. This EVM user's guide provides details about the EVM, including the configuration, schematics, and bill of materials (BOM). The EVM is designed to provide flexibility in configuring the device under different conditions. Footprints for additional components and multiple connection options for monitoring device pins are provided. To configure the device in a custom configuration, please refer to the TPS7H4203-SEP and TPS7H4203-SP datasheet to calculate values of any passives that need to be changed.