SLVUEB6
October 2026
1
Description
Features
4
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Setup
2.1.1
Measuring Inductor Current
2.1.2
PWRGD Supply
2.1.3
Inverting Buck-Boost Configuration
2.2
Best Practices
3
Implementation Results
3.1
Evaluation Setup
3.2
Performance Data and Results
4
Hardware Design Files
4.1
Schematics
4.2
PCB Layouts
4.3
Bill of Materials (BOM)
5
Compliance Information
5.1
Compliance and Certifications
6
Additional Information
Trademarks
7
References
3.2
Performance Data and Results
Figure 3-1
Start-up Into 4Ω Load
Figure 3-2
Switching and Voltage Ripple
Figure 3-3
Load Step 100mA to 3A
Figure 3-4
Shutdown With 4Ω Load
Figure 3-5
AC Response With 3A Load