SLWU095 april   2023

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
  4. 2Functionality
    1. 2.1 ADC EVM Data Capture
    2. 2.2 DAC EVM Pattern Generator
  5. 3Hardware Configuration
    1. 3.1 Power Connections
    2. 3.2 Switches, Jumpers, and LEDs
      1. 3.2.1 Switches and Push-Buttons
      2. 3.2.2 Jumpers
    3. 3.3 LEDs
      1. 3.3.1 Power and Configuration LEDs
      2. 3.3.2 Spare LEDs
      3. 3.3.3 Connectors
        1. 3.3.3.1 SMA Connectors
        2. 3.3.3.2 FPGA Mezzanine Card (FMC+) Connector
        3. 3.3.3.3 JTAG Connectors
        4. 3.3.3.4 USB3.0 I/O Connection
  6. 4Software Start-Up
    1. 4.1 Installation Instructions
    2. 4.2 USB Interface and Drivers
  7. 5Downloading Firmware

Power and Configuration LEDs

Several LEDs are on the TSW14J59 EVM to indicate the presence of power and the state of the FPGA. The description of these LEDs is found in Table 3-3.

Table 3-3 Power and Configuration LED Description of the TSW14J59 Device
ComponentDescription
D21On if 12 V is present to board
D22On if 3.3V is present to UCD power monitor device
D29On if there is a failure with one or more of the board's power regulators
D34On if 12 V is present to board and FMC 12 V PWR switch is on
DS16On after power up and firmware has been loaded
DS17On after power up
DS18On when FPGA INIT_B input goes low