SLYA042 July 2024 FDC1004 , FDC1004-Q1
EVM shunt resistor pads were populated a 1Ω shunt resistor, which was measured with a 4-wire force and sense Ohm meter inside a temperature chamber at -40°C, 25°C, and 125°C. The input resistors chosen for the input pins (REXT1 at IN+ and REXT2 at IN-) were 2.2kΩ resistors along with a differential 10nF input capacitor.
| Name (EVM Designator) | Value | Tolerance | Drift (ppm/°C) | Package |
|---|---|---|---|---|
| RSHUNT (R34) | 1Ω | 1% | 200ppm/°C | 1206 |
| REXT1 (R74), REXT2 (R84) | 2.2kΩ | 1% | 25ppm/°C | 0603 |
| CDIFF (C34) | 10nF | 5% | C0G, NP0 | 0603 |
Input-Output sweeps were run on the EVM at -40°C, 25°C, and 125°C ambient temperatures first with REXT = 0Ω and then with REXT = 2.2kΩ. Load current was controlled by a power rheostat and monitored a precision, 8-digit Ammeter. Approximate current sweep range was from 0.48µA to 240mA. VOUT was measured by a >5.5 -digit voltmeter and monitored to remain with device's linear output operating region. Linear output region for INA191 was defined at 0.9V < VOUT < 4.9V.
Data analysis began by calculating the total shunt voltage gain using a 2-point line method on all of the VOUT and the VDIFF values within the designated linear output region. For each VDIFF, an input offset is calculated using linear interpolation with the calculated gain. The final VOS chosen for analysis was the average of all individual offsets pertaining to designated linear output region. Data analysis using gain calculated from a best-fit line was also performed as a check for any major dissimilarities.
Exact external input resistance errors (EG, EXT, VOS, EXT, EG DRIFT, EXT, VOS Drift, EXT) quantified by simply calculating the error difference with and without input resistances. Note that the same eEXT error can be calculated even if shunt resistor was not calibrated.