SLYA042 July 2024 FDC1004 , FDC1004-Q1
| REXT | GTotal, typical |
|---|---|
| 0.0 | 200.0 |
| 2.2kΩ | 199.6804386 |
| TA (°C) | -40 | 25 | 125 | |
|---|---|---|---|---|
| GMeasured (V/V) | REXT = 0 | 199.66932 | 199.8672363 | 200.23399 |
| REXT = 2.2kΩ | 199.51201 | 199.66757 | 200.01409 | |
| GPredicted (V/V) | REXT = 2.2kΩ | 199.395086 | 199.547887 | 199.8890043 |
| Prediction Error | 0.0586% | 0.0599% | 0.0625% | |
| TA (°C) | -40 | 25 | 125 | |
|---|---|---|---|---|
| EG (%) | REXT = 0 | -0.165% | -0.066% | 0.117% |
| REXT = 2.2kΩ | -0.084% | -0.006% | 0.167% | |
| VOS (µV) | REXT = 0 | -0.0639 | -5.0446 | -15.5430 |
| REXT = 2.2kΩ | 0.9849 | -2.9431 | -17.9767 | |
| Temperature Range | Δe/(25°C- -40°C) | Δe/(125°C- -40°C) | Δe/(125°C- 25°C) | |
|---|---|---|---|---|
| EG, Drift (ppm/°C) | REXT = 0 | 15.2 | 17.1 | 18.3 |
| REXT = 2.2kΩ | 12.0 | 15.2 | 17.4 | |
| VOS, Drift (nV/°C) | REXT = 0 | -76.63 | -93.81 | -104.98 |
| REXT = 2.2kΩ | -60.43 | -114.92 | -150.34 | |
| TA (°C) | -40 | 25 | 125 | |
|---|---|---|---|---|
| EG, EXT (%) | Measured | 0.081% | 0.060% | 0.050% |
| Predicted | 0.022% | 0.000% | -0.013% | |
| Prediction Error | 0.0586% | 0.0599% | 0.0626% | |
| VOS, EXT (µV) | Measured | 1.049 | 2.101 | -2.434 |
| Temperature Coefficient Calculation Range | Δe/(25°C- -40°C) | Δe/(125°C- -40°C) | Δe/(125°C- 25°C) | |
|---|---|---|---|---|
| EG Drift, EXT (ppm/°C) | Measured | -3.24 | -1.87 | -0.98 |
| Predicted | -3.45 | -2.12 | -1.25 | |
| Prediction error | 0.21 | 0.25 | 0.27 | |
| VOS Drift, EXT (nV/°C) | Measured | 16.19 | -21.11 | -45.35 |