SLYA042 July 2024 FDC1004 , FDC1004-Q1
As an overview, any CSA that has a reference (REF) pin is considered bidirectional. The majority of applications that require a bidirectional CSA are shown in Table 5-1.
| Application Type | Application Benefit for VREF>0 |
|---|---|
| Load current is bidirectional (positive and negative) | Allows for measurement of entire positive and dynamic range. |
| Load current is unidirectional and pulse-width modulated (PWM) | VOUT remains in linear region when load is at 0A, thus avoiding output delays and/or distortion. |
| System requires a fast one-point offset calibration procedure | VOUT remains in linear region when load is at 0A, thus calibration procedure can occur when load is disabled (0A). |
While the primary purpose of biasing a CSA output is to measure bidirectional current, another important application is the fast acquisition of unidirectional pulse-width modulated (PWM) currents that start at 0A. When any amplifier is starting from 0mV input or lower and VREF=0, then VOUT is starting the response in saturation, which can cause output distortion, overload recovery delays, and slow down amplifier response and settling times. Simply providing a small reference voltage (usually ≥ 100mV) to position the output into linear operating region can restore the device BW into specification at the expense of losing some output dynamic range.
The other important purpose for providing a reference voltage is to simplify a one-point offset calibration. One-point offset calibration procedures require one point of data and the easiest data point to use is when signal current = 0A (load disabled). Negating offset error can significantly reduce low current sensing error and thus increase accurate dynamic range.
A host's single-ended ADC can record and store into memory VOUT when load is off to calibrate out the tolerance of VREF as well as device offset.
A differential or pseudo-difference ADC can measure the output differentially (VOUT, differential), which is VOUT with respect to the reference pin (VREF). This allows system to negate error in VREF without needing to perform calibration because the resulting output measurement is the differential input multiplied by device gain. Error can be further minimized by performing a one-point calibration to calibrate the amplifier's offset.