over operating free-air temperature range (unless otherwise noted)(1)
|
MIN |
MAX |
UNIT |
| Supply voltage, VS |
|
6 |
V |
| Analog inputs, IN+, IN– (2) |
Differential (VIN+) – (VIN–) |
–28 |
28 |
V |
| Common-mode (3) |
GND – 0.3 |
28 |
| Input voltage range |
at REF pin |
GND – 0.3 |
VS + 0.3 |
V |
| Output Voltage |
GND – 0.3 |
VS + 0.3 |
V |
| Maximum output current, IOUT |
|
8 |
mA |
| Operating fee-air temperature, TA |
–55 |
150 |
°C |
| Junction temperature, TJ |
|
150 |
°C |
| Storage temperature, Tstg |
–65 |
150 |
°C |
(1) Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.
(2) VIN+ and VIN– are the voltages at the IN+ and IN– pins, respectively.
(3) Input voltage at any pin can exceed the voltage shown if the current at that pin is limited to 5 mA.