SLYS045B June   2021  â€“ July 2024 TMAG5273

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics
    6. 5.6  Temperature Sensor
    7. 5.7  Magnetic Characteristics For A1, B1, C1, D1
    8. 5.8  Magnetic Characteristics For A2, B2, C2, D2
    9. 5.9  Magnetic Temp Compensation Characteristics
    10. 5.10 I2C Interface Timing
    11. 5.11 Power up & Conversion Time
    12. 5.12 Typical Characteristics
  7. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Magnetic Flux Direction
      2. 6.3.2 Sensor Location
      3. 6.3.3 Interrupt Function
      4. 6.3.4 Device I2C Address
      5. 6.3.5 Magnetic Range Selection
      6. 6.3.6 Update Rate Settings
    4. 6.4 Device Functional Modes
      1. 6.4.1 Standby (Trigger) Mode
      2. 6.4.2 Sleep Mode
      3. 6.4.3 Wake-up and Sleep (W&S) Mode
      4. 6.4.4 Continuous Measure Mode
    5. 6.5 Programming
      1. 6.5.1 I2C Interface
        1. 6.5.1.1 SCL
        2. 6.5.1.2 SDA
        3. 6.5.1.3 I2C Read/Write
          1. 6.5.1.3.1 Standard I2C Write
          2. 6.5.1.3.2 General Call Write
          3. 6.5.1.3.3 Standard 3-Byte I2C Read
          4. 6.5.1.3.4 1-Byte I2C Read Command for 16-Bit Data
          5. 6.5.1.3.5 1-Byte I2C Read Command for 8-Bit Data
          6. 6.5.1.3.6 I2C Read CRC
      2. 6.5.2 Data Definition
        1. 6.5.2.1 Magnetic Sensor Data
        2. 6.5.2.2 Temperature Sensor Data
        3. 6.5.2.3 Angle and Magnitude Data Definition
        4. 6.5.2.4 Magnetic Sensor Offset Correction
  8. Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 Select the Sensitivity Option
      2. 7.1.2 Temperature Compensation for Magnets
      3. 7.1.3 Sensor Conversion
        1. 7.1.3.1 Continuous Conversion
        2. 7.1.3.2 Trigger Conversion
        3. 7.1.3.3 Pseudo-Simultaneous Sampling
      4. 7.1.4 Magnetic Limit Check
      5. 7.1.5 Error Calculation During Linear Measurement
      6. 7.1.6 Error Calculation During Angular Measurement
    2. 7.2 Typical Application
      1. 7.2.1 Magnetic Tamper Detection
        1. 7.2.1.1 Design Requirements
        2. 7.2.1.2 Detailed Design Procedure
        3. 7.2.1.3 Application Curves
      2. 7.2.2 I2C Address Expansion
        1. 7.2.2.1 Design Requirements
        2. 7.2.2.2 Detailed Design Procedure
      3. 7.2.3 Angle Measurement
        1. 7.2.3.1 Design Requirements
        2. 7.2.3.2 Detailed Design Procedure
          1. 7.2.3.2.1 Gain Adjustment for Angle Measurement
        3. 7.2.3.3 Application Curves
    3. 7.3 Best Design Practices
    4. 7.4 Power Supply Recommendations
    5. 7.5 Layout
      1. 7.5.1 Layout Guidelines
      2. 7.5.2 Layout Example
  9. Register Maps
    1. 8.1 TMAG5273 Registers
  10. Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Interrupt Function

The TMAG5273 supports flexible and configurable interrupt functions through either the INT or the SCL pin. Table 6-1 shows different conversion completion events where result registers and SET_COUNT bits update, and where they do not.

Table 6-1 Result Register & SET_COUNT Update After Conversion Completion
INT_MODE MODE DESCRIPTION I2C BUS BUSY, NOT TALKING TO DEVICE I2C BUS BUSY & TALKING TO DEVICE I2C BUS NOT BUSY
RESULT UPDATE? SET_COUNT UPDATE? RESULT UPDATE? SET_COUNT UPDATE? RESULT UPDATE? SET_COUNT UPDATE?
000b No interrupt Yes Yes No No Yes Yes
001b Interrupt through INT Yes Yes No No Yes Yes
010b Interrupt through INT except when I2C busy Yes Yes No No Yes Yes
011b Interrupt through SCL Yes Yes No No Yes Yes
100b Interrupt through SCL except when I2C busy No No No No Yes Yes
Note:

TI does not recommend sharing the same I2C bus with multiple secondary devices when using the SCL pin for interrupt function. The SCL interrupt may corrupt transactions with other secondary devices if present in the same I2C bus.

Interrupt Through SCL

Figure 6-3 shows an example for interrupt function through the SCL pin with the device programmed to wake up and sleep mode for threshold cross at a predefined intervals. The wake-up intervals can be set through the SLEEPTIME bits. When the device detects a magnetic threshold cross, the TMAG5273 asserts a fixed width interrupt signal through the SCL pin, and goes back to standby mode.

TMAG5273 Interrupt Through SCL Figure 6-3 Interrupt Through SCL

Fixed Width Interrupt Through INT

Figure 6-4 shows an example for fixed-width interrupt function through the INT pin. The device is programmed to be in wake-up and sleep mode to detect a magnetic threshold. The INT_STATE register bit is set 1b. When the device detects a magnetic threshold cross, the TMAG5273 asserts a fixed width interrupt signal through the INT pin, and goes back to standby mode.

TMAG5273 Fixed Width Interrupt Through
                        INT Figure 6-4 Fixed Width Interrupt Through INT

Latched Interrupt Through INT

Figure 6-5 shows an example for latched interrupt function through the INT pin. The device is programmed to be in wake-up and sleep mode to detect a magnetic threshold. The INT_STATE register bit is set 0b. When the device detects a magnetic threshold cross, the TMAG5273 asserts a latched interrupt signal through the INT pin and goes back to standby mode. The interrupt latch is cleared only after the device receives a valid address through the SCL line.

TMAG5273 Latched Interrupt Through
                        INT Figure 6-5 Latched Interrupt Through INT