SLYS045B June 2021 – July 2024 TMAG5273
PRODUCTION DATA
The TMAG5273 temperature compensation is designed to directly compensate the average temperature drift of several magnets as specified in the MAG_TEMPCO register bits. The residual induction (Br) of a magnet typically reduces by 0.12%/°C for NdFeB, and 0.20%/°C for ferrite magnets as the temperature increases. Set the MAG_TEMPCO bit to default 00b if the device temperature compensation is not needed.