SLYS045B June 2021 – July 2024 TMAG5273
PRODUCTION DATA
Use the parameters listed in Table 7-3 for this design example.
| DESIGN PARAMETERS | ON-AXIS MEASUREMENT | OFF-AXIS MEASUREMENT |
|---|---|---|
| Device | TMAG5273-A1 | TMAG5273-A1 |
| VCC | 3.3V | 3.3V |
| Device Position | Directly under the magnet | At the adjacent side of the magnet |
| Magnet | Cylinder: 4.7625mm diameter, 12.7mm thick, neodymium N52, Br = 1480 | Cylinder: 4.7625mm diameter, 12.7mm thick, neodymium N52, Br = 1480 |
| Magnetic Range Selection | Select the same range for both axes based off the highest possible magnetic field seen by the sensor | Select the same range for both axes based off the highest possible magnetic field seen by the sensor |
| RPM | <600 | <600 |
| Desired Accuracy | <2° for 360° rotation | <2° for 360° rotation |