SLYS059C December   2025  – August 2026 TMAG5230

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Version Characteristics
    7. 6.7 Typical Characteristics
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Magnetic Flux Density Direction
      2. 7.3.2 Magnetic Response
      3. 7.3.3 Timing
      4. 7.3.4 Hall Element Location
    4. 7.4 Device Functional Modes
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
    3. 8.3 Design Requirements
    4. 8.4 Detailed Design Procedure
    5. 8.5 Application Curves
    6. 8.6 Power Supply Recommendations
    7. 8.7 Layout
      1. 8.7.1 Layout Guidelines
      2. 8.7.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Device Nomenclature
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical and Packaging Information
    1. 11.1 Mechanical Data

Description

The TMAG5230 is a Hall-effect switch used in magnetic position sensing applications. The TMAG5230 product family is available in an ultra small form factor DSBGA(WCSP) package that supports both omnipolar and unipolar outputs. The device supports multiple combinations of high sensitivity thresholds with various sampling rates that allow flexible system design for magnet selection, sensitivity, and power requirements.

The device output type is available as a push-pull output to eliminate the need for an external pullup resistor, or as an open-drain output which allows the use of a IO voltage that is different than the TMAG5230 supply. The open-drain output can support voltages greater than VCC, eliminating the need for power-sequencing.

Package Information
PART NUMBER PACKAGE(1) PACKAGE SIZE(2)
TMAG5230 YBK, YBH (DSBGA, 4) 0.74mm × 0.74mm
For more information, see Section 11.
The package size (length × width) is a nominal value and includes pins, where applicable.
TMAG5230 Simplified Schematic Simplified Schematic