SLYS059C December 2025 – August 2026 TMAG5230
PRODUCTION DATA
The TMAG5230 is a Hall-effect sensor with one or two digital outputs that indicate when the magnetic flux density thresholds (BOP and BRP) have been crossed. Based on the TMAG5230 orderable part number, the magnetic thresholds, magnetic pole detection, output type, active output state and sampling frequency can be selected to best fit the end application.