SLYS059C December 2025 – August 2026 TMAG5230
PRODUCTION DATA
This section provides an example using the TI Magnetic Sense Simulator (TIMSS) web tool for a magnet proximity detection application. The following table lists the design parameters related to the movement of the magnet on an accessory approaching a product container the TMAG5230.
| PARAMETER | VALUE |
|---|---|
| Supply voltage (VCC) | 1.8V |
| Bypass capacitor | 0.1μF |
| Part number | TMAG5230D5D |
| Magnet range of motion | 10mm Z |
| Magnet shape | Axial Cylinder |
| Magnet width | 2mm |
| Magnet height | 1mm |
| Magnet type | N35 |