SLYT710B september   2017  – august 2023 LM22670 , LM25145 , LM2696 , LM3100 , LM3150 , LM3475 , LM3485 , LM5017 , LM5116 , LM5119 , LM5140-Q1 , LM5145 , TPS40040 , TPS40057 , TPS40170 , TPS51116 , TPS53014 , TPS53219A , TPS53355 , TPS54325 , TPS54336A , TPS543B20 , TPS543C20 , TPS543C20A , TPS54478 , TPS54610 , TPS54620 , TPS548A20 , TPS548D22 , TPS54A20 , TPS56121 , TPS563210 , TPS56C215 , TPS62097 , TPS62130 , TPS82130

 

  1.   1
  2. Overview
  3. Voltage mode
  4. Voltage mode with voltage feed-forward
  5. Peak current mode
  6. Average current mode
  7. Emulated current mode
  8. Internally-compensated advanced current mode (ACM)
  9. Hysteretic control mode
  10. Constant on-time
  11. 10Constant on-time with emulated ripple mode
  12. 11DCS-Control™: Direct control with seamless transition into power-save mode
  13. 12Direct connection to the output capacitor (D-CAP™)
  14. 13D-CAP+™
  15. 14D-CAP2™
  16. 15D-CAP3™
  17. 16D-CAP4™

Average current mode

Average current mode addresses noise immunity issues, peak-to-average current errors, and slope compensation needs of peak current mode. Average current mode introduces a high gain integrating current error amplifier into the current loop. The voltage across a current sense resistor represents the actual inductor current. The difference, or current error, is amplified and compared to a large amplitude saw-tooth (oscillator ramp) at the PWM comparator inputs. The gain of the current loop effectively sets the slope compensation without restricting the minimum on-time or minimum-off time. Current sensing is usually inside the regulator, but can be external.

When to use: Effectively control currents other than inductor current, allowing a much broader range of topological application.

Popular devices: TPS546D24S, TPS546B24S

Learn more: Average Current Mode Control of Switching Power Supplies

GUID-27764A8F-C42C-4B07-98E9-190531EECE8D-low.gif