SLYT854 May 2024 ADS8900B , OPA2320
ENOB measures how the AC characteristics of your circuit affect your ADC resolution. The noise and THD of your circuit are represented by a term known as signal-to-noise ratio and distortion (SINAD). SINAD represents these two AC characteristics in one number, as expressed by Equation 2:
From Equation 2, you can see that as the SNR increases, SINAD also increases. Thus, the less noise and distortion present, the better the SINAD. Using SINAD, you can use Equation 3 to easily find the ENOB of your ADC - especially since:
Revisiting Equation 1, decreasing the total noise present in the voltage reference would decrease the total noise present in the circuit, leading to an increased SNR. With an increased SNR, the ENOB will also increase. Additionally, adding a high-bandwidth buffer on the output of the voltage reference would also lead to a decreased THD of the ADC, allowing the ENOB to increase.