SLYU066
October 2023
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specifications
1.4
Device Information
2
Hardware
2.1
TMAG3001 EVM Components
2.2
SCB LEDs
3
Software
3.1
Quick Start Setup
3.2
EVM Operation
3.2.1
Setup
3.2.1.1
Driver Installation
3.2.1.2
Firmware
3.2.1.2.1
Updating Firmware on SCB
3.2.1.3
GUI Setup and Usage
3.2.1.3.1
Initial Setup
3.2.1.3.2
GUI Operation
3.2.2
Rotate and Push Demo
3.2.3
CRC Calculator
3.2.4
Direct EVM Serial Communication
4
Hardware Design Files
4.1
Schematics
4.2
PCB Layout
4.3
Bill of Materials
5
Additional Information
Trademarks
6
Related Documentation
Features
Easy-to-use platform for evaluating the main features and performance of the TMAG3001
GUI support to read and write device registers, as well as view and save measurement results
3D print rotate and push module for generating magnetic fields in the x, y and z directions
Detachable EVM for custom use cases
Conveniently powered from a common micro USB connector