SNAA360 June   2022 ADC32RF54 , ADC32RF55 , AFE7950 , LMX1204

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Cascaded LMX1204 Design
  4. 2Results
    1. 2.1 Single Device Performance
    2. 2.2 Cascaded Device Performance
    3. 2.3 Detailed Results
      1. 2.3.1 1 GHz Performance
      2. 2.3.2 3 GHz Performance
      3. 2.3.3 6 GHz Performance
      4. 2.3.4 10 GHz Performance
      5. 2.3.5 12.8 GHz Performance
    4. 2.4 Cascaded LMX1204 Performance With ADC32RF54
    5. 2.5 Cascaded LMX1204 Performance With AFE7950
  5. 3Summary
  6. 4References

Results

This section provides phase noise measurements of the LMX1204 in both single and cascaded configurations and compares phase noise performance against the RF clock input source, a Rohde and Schwarz (R&S) SMA100B RF signal generator known for its ultra-low phase noise performance.