SNAA416A April 2025 – June 2025 LMK3C0105-Q1
At 3.3V, the LMK3C0105-Q1 with no shielding vias and 8+ in trace length passes Class 5 standards for all bands except for TV Band IV, Analouge UHF, GPS L1, and GPS L5. For best performance, use of additional GND vias and SSC is recommended.
At 1.8V, the LMK3C0105-Q1 with no shielding vias and 8+ in trace length passes Class 5 standards for all bands except for TV Band IV, GPS L1, and GPS L5. For best performance, use of additional GND vias or SSC is highly recommended.
| Board Variant | Device | Trace Routing | Shielding Vias | Clock Layer | Trace Length |
|---|---|---|---|---|---|
| 1 | LMK3C0105-Q1 | Immediate Termination | No | L1 | 66mil |
| 2 | LMK3C0105-Q1 | Immediate Branch Out | Yes (400mil spaced array) | L6 | 9 - 12in |
| 3 | LMK3C0105-Q1 | Immediate Branch Out | No | L6 | 9 - 12in |
| 4 | Competitor Oscillator | Immediate Termination | No | L1 | 66mil |