This application note focuses on two
comparisons with different test setups:
- Equal comparison between LMK3C0105-Q1
and Oscillators
- The EMI performance of LMK3C0105-Q1
was compared with five Kyocera MC2520Z25.0000C19XSH oscillators.
- All outputs are 25MHz LVCMOS and
terminated with CL= 5pF.
- Oscillators are mounted on board with
same stackup and power filtering and connected to same capacitive load (CL=
5pF) as LMK3C0105-Q1.
- Oscillators are routed with shortest
trace possible to CL (66 mil inches) to represent typical use case.
- LMK3C0105-Q1 is routed with shortest
trace possible (66 mil inches) for best typical clock gen case and 9-12inch
traces for worst case (see Section 2.3).
- Comparison of LMK3C0105-Q1 across
different layouts
- The EMI performance of the
LMK3C0105-Q1 was recorded across four similar board layouts with one change in the
parameter (such as trace length) as outlined in Table 4-11.
All boards were tested in Texas Instruments’
pre-compliant EMI chamber set up for CISPR-25 and CISPR-32.