SNAA442 April 2025 CDC6C-Q1
PRODUCTION DATA
Bulk Acoustic Wave (BAW) Resonator Technology is a micro-resonator technology that enables the integration of high-precision and ultra-low jitter clocks directly into packages that contain other circuits. In the CDC6C-Q1 (BAW oscillator), LMK3H0102-Q1 (differential clock generator) and LMK3C0105-Q1 (LVCMOS clock generator), the BAW is integrated with a collocated precision temperature sensor, ultra-low jitter low power output dividers, and a small power-reset-clock management system consisting of several low noise LDOs. These integrated-BAW clock generators move the need for an external crystal while supporting needs for PCIe and reference clocks from a single device.
Figure 1 shows the structure of the BAW Resonator Technology. The structure includes a thin layer of piezoelectric film sandwiched between metal films and other layers that confine the mechanical energy. The BAW utilizes this piezoelectric transduction to generate a vibration.
Figure 1 Basic Structure of a Bulk
Acoustic Wave ResonatorThe consumer driving experience molds the requirements for in-vehicle infotainment systems, as the integration of personal electronics and Advanced Driver-Assistance Systems (ADAS) feature feedback demands several components requiring a clocking source. The automotive industry is entering an era where In-Vehicale Infotainment (IVI) and ADAS seamlessly connect, while prioritizing total PCB size and component cost. Current generation and next generation IVI architecture follow the same clocking topology with the need for data transmission and processing.
TI is the first manufacturer to offer BAW-based clocking devices, with oscillators and clock generators that support any processing-based architecture in a software-defined vehicle. Designers can simplify systems by reducing the number of clocks in a complex IVI platform. Figure 2 shows how these devices are used to generate frequencies for different individual components.
Figure 2 IVI Clocking Block
DiagramThe LMK3H0102-Q1 and LMK3C0105-Q1 are TI Functional Safety-Capable, with a Failures In Time (FIT) rate of 9 under the ISO 26262 standard. These devices pass Comité International Spécial des Perturbations Radioélectriques (CISPR) 25 Class 5 compliance for all bands at trace lengths up to 300mm, maintaining stable clocking and reduced emissions with Spread-Spectrum Clocking (SSC). The CDC6C-Q1’s slew-rate control allows for control of emissions in designs while benefiting from the improved reliability compared to quartz, maintaining a FIT rate as low as 3 under the ISO26262 standard. The BAW clocks are built to support various receivers with a reduced risk of failure in comparison to quartz technology, optimizing IVI platforms with minimal components and lower BOM cost.
TI's BAW oscillators and clock generators have many benefits including:
Figure 3 BAW Oscillator vs.
Quartz Temperature Stability Comparison
Figure 4 BAW Oscillator vs.
Quartz Vibration Sensitivity Comparison
Figure 5 Five Crystal, Five
CDC6C-Q1, and LMK3C0105-Q1 Footprint Comparison