Product details

Output type LVCMOS Output frequency (MHz) 12.288, 19.2, 20, 24, 25, 27, 33.333, 40, 48, 50, 100, 125 Stability (ppm) +/-25 Supply voltage (V) 1.8, 2.5, 3.3 Operating temperature range (°C) -40 to 125 Jitter (ps) 0.4 Frequency range 250 kHz - 200 MHz
Output type LVCMOS Output frequency (MHz) 12.288, 19.2, 20, 24, 25, 27, 33.333, 40, 48, 50, 100, 125 Stability (ppm) +/-25 Supply voltage (V) 1.8, 2.5, 3.3 Operating temperature range (°C) -40 to 125 Jitter (ps) 0.4 Frequency range 250 kHz - 200 MHz
VSON (DLF) 4 5 mm² 2.5 x 2 VSON (DLN) 4 8 mm² 3.2 x 2.5 VSON (DLR) 4 3.2 mm² 2 x 1.6 VSON (DLY) 4 1.92 mm² 1.6 x 1.2
  • AEC Q-100 qualified:
    • Device temperature grade 1: –40°C to +125°C
  • Functional Safety-Capable:
  • LVCMOS output oscillator supporting frequency range from 250kHz to 200MHz
  • Supply voltage supports 1.8V to 3.3V ±10%.
  • Very low power consumption: 4.57mA typical and 7.9mA maximum for 25MHz at 1.8V
  • Stand by current 1.5µA typical at 1.8V helps for battery powered applications
  • Low jitter: < 750fs RMS jitter for Fout ≥ 10MHz
  • Smallest industry wettable flank standard package: 1.60mm × 1.20mm (DLY), 2.00mm × 1.60mm (DLR), 2.5mm × 2.00mm (DLF), 3.20mm × 2.5mm (DLN)
    • Universal land pattern footprint under Mechanical, Packaging, and Orderable Information
  • Integrated LDO for robust supply noise immunity
  • Start-up time < 3ms
    • Contact TI for different start-up times.
  • Orderable options for slow rise and fall time for EMI reduction
  • Supported frequencies (MHz):
    • 1.2, 2.048, 4, 5.12, 6.78, 8, 8.192, 10, 12, 12.288, 16, 19.2, 20, 24, 24.576, 25, 26, 27, 30, 33.33, 33.333, 38.4, 40, 48, 50, 66.666, 76.8, 100, 125, 156.25, and more
  • Contact TI representative for any frequency and samples needed.
  • AEC Q-100 qualified:
    • Device temperature grade 1: –40°C to +125°C
  • Functional Safety-Capable:
  • LVCMOS output oscillator supporting frequency range from 250kHz to 200MHz
  • Supply voltage supports 1.8V to 3.3V ±10%.
  • Very low power consumption: 4.57mA typical and 7.9mA maximum for 25MHz at 1.8V
  • Stand by current 1.5µA typical at 1.8V helps for battery powered applications
  • Low jitter: < 750fs RMS jitter for Fout ≥ 10MHz
  • Smallest industry wettable flank standard package: 1.60mm × 1.20mm (DLY), 2.00mm × 1.60mm (DLR), 2.5mm × 2.00mm (DLF), 3.20mm × 2.5mm (DLN)
    • Universal land pattern footprint under Mechanical, Packaging, and Orderable Information
  • Integrated LDO for robust supply noise immunity
  • Start-up time < 3ms
    • Contact TI for different start-up times.
  • Orderable options for slow rise and fall time for EMI reduction
  • Supported frequencies (MHz):
    • 1.2, 2.048, 4, 5.12, 6.78, 8, 8.192, 10, 12, 12.288, 16, 19.2, 20, 24, 24.576, 25, 26, 27, 30, 33.33, 33.333, 38.4, 40, 48, 50, 66.666, 76.8, 100, 125, 156.25, and more
  • Contact TI representative for any frequency and samples needed.

Texas Instruments’ high-precision Bulk-Acoustic Wave (BAW) micro-resonator technology is integrated directly into a package allowing for low jitter clock circuitry. BAW is fully designed and manufactured at TI factories like other silicon-based fabrication processes.

The CDC6Cx-Q1 device is a low jitter, low power, fixed-frequency oscillator which incorporates the BAW as the resonator source. The device is factory-programmed per specific frequency and function pin. With a frequency control logic and output frequency divider, the CDC6Cx-Q1 is capable of producing any frequency within the specified range providing a single device family for all frequency needs.

The high-performance clocking, mechanical stability, lower power consumption, flexibility, and small package options for this device are designed for reference clock and core clocks in automotive applications.

Texas Instruments’ high-precision Bulk-Acoustic Wave (BAW) micro-resonator technology is integrated directly into a package allowing for low jitter clock circuitry. BAW is fully designed and manufactured at TI factories like other silicon-based fabrication processes.

The CDC6Cx-Q1 device is a low jitter, low power, fixed-frequency oscillator which incorporates the BAW as the resonator source. The device is factory-programmed per specific frequency and function pin. With a frequency control logic and output frequency divider, the CDC6Cx-Q1 is capable of producing any frequency within the specified range providing a single device family for all frequency needs.

The high-performance clocking, mechanical stability, lower power consumption, flexibility, and small package options for this device are designed for reference clock and core clocks in automotive applications.

Download View video with transcript Video
Request more information

Samples are available. Request now

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 12
Top documentation Type Title Format options Date
* Data sheet CDC6Cx-Q1 Low Power LVCMOS Output BAW Oscillator datasheet (Rev. B) PDF | HTML 24 Nov 2025
Application brief BAW Clocking Designs for In-Vehicle Infotainment (Rev. A) PDF | HTML 13 Apr 2026
Application note CDC6Cx OPN Decoder (Rev. A) PDF | HTML 02 Oct 2025
Application note CDC6C-Q1 CISPR-25 EMI Report (Rev. A) PDF | HTML 12 Sep 2025
Application note Clocking Selection Guide for FPD-Link III and FPD-Link IV SerDes PDF | HTML 17 Apr 2025
Technical article 不只是石英:BAW 時脈如何重新定義 ADAS 與 IVI PDF | HTML 15 Apr 2025
Technical article 쿼츠의 한계를 넘어: BAW 클록이 ADAS 및 IVI 를 재정의하는 방법 PDF | HTML 11 Apr 2025
Technical article Beyond quartz: How BAW clocks are redefining ADAS and IVI PDF | HTML 09 Apr 2025
Functional safety information CDC6C-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML 20 Mar 2025
Application brief ADAS Domain Controller BAW Clock Architecture PDF | HTML 19 Mar 2025
Application brief BAW Solutions in Automotive Front Camera Systems PDF | HTML 19 Mar 2025
Application brief System Overview: Telematics Control Units PDF | HTML 04 Mar 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

CDC6CEVM — CDC6C evaluation module

The CDC6EVM provides a complete platform to evaluate the clock performance and flexibility of the CDC6C low-power LVCMOS BAW oscillator family. This evaluation module can be used as a flexible clock source for compliance testing, performance evaluation and initial system prototyping. The onboard (...)
User guide: PDF | HTML
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-020093 — Single-chip mmWave streaming radar reference design for automotive front radar

With more autonomous driving features, the automotive industry shifts to radar value and performance optimization. Radar performance and cost can be improved by raw radar data streaming topologies. This reference design features the AWR2188 radar front end with 8TX and 8RX antenna elements for high (...)
Design guide: PDF
Package Pins CAD symbols, footprints & 3D models
VSON (DLF) 4 Ultra Librarian
VSON (DLN) 4 Ultra Librarian
VSON (DLR) 4 Ultra Librarian
VSON (DLY) 4 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos