SNAA443 April 2025 CDC6C-Q1
BAW Resonator Technology (BAW) is a micro-resonator technology that enables the integration of high-precision and ultra-low jitter clocks directly into packages that contain other circuits. In the CDC6C-Q1 BAW oscillator, the BAW is integrated with a collocated precision temperature sensor, an ultra-low jitter, low power integer output divider (IOD), a singleended LVCMOS output driver, and a small power-reset-clock management system consisting of several low noise LDOs.
Figure 1 shows the structure of the BAW Resonator Technology. The structure includes a thin layer of piezoelectric film sandwiched between metal films and other layers that confine the mechanical energy. The BAW utilizes this piezoelectric transduction to generate a vibration.

Front cameras support color-based object identification such as detecting bystanders, speed-limit signs, feedback for lane-keeping assistance, and parking with a high-resolution image. Front cameras are considered a functional safety end equipment due to the quantity of safety tasks the cameras are responsible for; therefore, meeting ASIL B to ASIL D under ISO 26262 is required. TI’s first automotive-grade BAW oscillator solves the reference clock architecture in current and next generation front camera systems by achieving a low FIT rate to help systems reach ASIL D compliance, available in the smallest package on the market of 1.6mm x 1.2mm.
In the current generation of vehicles, the front camera consists of a camera block and an Electronic Control Unit (ECU). The camera side processes raw image data and serializes the refined information to the local ECU for further analysis and decision making. This improves real time responsiveness by separating image processing from higher level vehicle control functions typically handled by a central ECU, like an ADAS Domain Controller. High resolution camera systems opt to use an external clock input to increase the reliability of the reference clock signal. TI’s automotive BAW oscillator, CDC6C-Q1 is documented at a FIT rate as low as 3, following the ISO 26262 standard, which specifies 90% confidence level in the mean time before failure of the device. With a startup time of less than 3ms, power on your front camera systems faster than ever before with the CDC6C-Q1 to support critical safety features, sensor features, and overall vehicle control.
Both existing and next-generation front camera architectures follow a similar structure from a clocking standpoint, as shown in Figure 2 and Figure 3.

As the next generation of vehicle architectures continue to model designs from zonal architecture concepts, the traditional front camera system design changes.

In surround-view cameras, a central computing zone comprises ECUs and deserializers. Unlike quartz, the CDC6C-Q1 can drive two deserializers, reducing component count, board space and total bill-of-materials cost.
TI's BAW oscillators have many benefits including the following: