SNAA449
June 2025
LMX2820
1
Abstract
Trademarks
1
Introduction
2
Various Options in Instant Calibration
2.1
When Delay for Instant Calibration Needs to be Increased From 2.5μs to 5μs
2.2
Generating the Lookup Table for Instant Calibration With the VCO Doubler
2.3
Reading Back the Instant Calibration Lookup Table Through SPI
2.4
Writing the Lookup Table Through SPI
2.5
Dealing With Case When Phase Detector Frequency is Changed Without Re-generating the Lookup Table
3
Summary
4
References
2.3
Reading Back the Instant Calibration Lookup Table Through SPI
Write the following registers
INDEX_WR_RD(R106[11])=0
INDEX_TEST(R106[10]) =1
For Index = 0 to 519
INDEX_NO(R106[9:0]) =Index
Readback the following
INDEX_TEST_WRDATA_37_32(R107<5:0])
INDEX_TEST_WRDATA_31_16(R108<15:0])
INDEX_TEST_WRDATA_15_0(R109<15:0])