SNAS344F December 2005 – June 2025 LM4674
PRODUCTION DATA
| Symbol | Parameter | Conditions | LM4674 | Units (Limits) | |
|---|---|---|---|---|---|
| Typical(5) | Limit(6)(7) | ||||
| VOS | Differential Output Offset Voltage | VIN = 0, VDD = 2.4V to 5.0V | 5 | mV | |
| IDD | Quiescent Power Supply Current | VIN = 0, RL = ∞, Both channels active, VDD = 3.6V | 4 | 6 | mA |
| VIN = 0, RL = ∞, Both channels active, VDD = 5V | 5 | 7.5 | mA | ||
| ISD | Shutdown Current | VSDR = V SDL = GND | 0.03 | 1 | μA |
| VSDIH | Shutdown Voltage Input High | 1.4 | V (min) | ||
| VSDIL | Shutdown Voltage Input Low | 0.4 | V (max) | ||
| TWU | Wake Up Time | VSDR/ SDL = 0.4V | 0.5 | ms | |
| AV | Gain | G0, G1 = GND RL = ∞ | 6 | 6 ± 0.5 | dB |
| G0 = VDD, G1 = GND RL = ∞ | 12 | 12 ± 0.5 | dB | ||
| G0 = GND, G1 = VDD RL = ∞ | 18 | 18 ± 0.5 | dB | ||
| G0, G1 = VDD RL = ∞ | 24 | 24 ± 0.5 | dB | ||
| RIN | Input Resistance | AV = 6dB | 28 | kΩ | |
| AV = 12dB | 18.75 | kΩ | |||
| AV = 18dB | 11.25 | kΩ | |||
| AV = 24dB | 6.25 | kΩ | |||
| PO | Output Power | RL = 15μH + 4Ω + 15μH, THD ≤ 10% f = 1kHz, 22kHz BW | |||
| VDD = 5V | 2.5 | W | |||
| VDD = 3.6V | 1.2 | W | |||
| VDD = 2.5V | 0.530 | W | |||
| RL = 15μH + 8Ω + 15μH, THD ≤ 10% f = 1kHz, 22kHz BW | |||||
| VDD = 5V | 1.5 | W | |||
| VDD = 3.6V | 0.78 | 0.6 | W | ||
| VDD = 2.5V | 0.350 | W | |||
| RL = 15μH + 4Ω + 15μH, THD ≤ 1% f = 1kHz, 22kHz BW | |||||
| VDD = 5V | 1.9 | W | |||
| VDD = 3.6V | 1 | W | |||
| VDD = 2.5V | 0.430 | W | |||
| RL = 15μH + 8Ω + 15μH, THD = 1% f = 1kHz, 22kHz BW | |||||
| VDD = 5V | 1.25 | W | |||
| VDD = 3.6V | 0.63 | W | |||
| VDD = 2.5V | 0.285 | W | |||
| THD+N | Total Harmonic Distortion | PO = 500mW, f = 1kHz, RL = 8Ω | 0.07 | % | |
| PO = 300mW, f = 1kHz, RL = 8Ω | 0.05 | % | |||
| PSRR | Power Supply Rejection Ratio | VRIPPLE = 200mVP-P Sine, fRIPPLE = 217Hz, Inputs AC GND, Ci = 1μF, input referred | 75 | dB | |
| VRIPPLE = 1VP-P Sine, fRIPPLE = 1kHz, Inputs AC GND, Ci = 1μF, input referred | 75 | dB | |||
| CMRR | Common Mode Rejection Ratio | VRIPPLE = 1VP-P fRIPPLE = 217Hz | 67 | dB | |
| η | Efficiency | PO = 1W, f = 1kHz, RL = 8Ω, VDD = 5V | 85 | % | |
| Xtalk | Crosstalk | PO = 500mW, f = 1kHz | 84 | dB | |
| SNR | Signal to Noise Ratio | VDD = 5V, PO = 1W | 96 | dB | |
| εOS | Output Noise | Input referred, A-Weighted Filter | 20 | μV | |