SNAS344F December   2005  – June 2025 LM4674

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Key Specifications
  5. 4 DESCRIPTION
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 Operating Ratings
    3. 6.3 Electrical Characteristics VDD = 3.6V
    4. 6.4 Typical Performance Characteristics
  8. 7 Block Diagrams
  9. 8 Application Information
    1. 8.1  General Amplifier Function
    2. 8.2  Differential Amplifier Explanation
    3. 8.3  Power Dissipation and Efficency
    4. 8.4  Shutdown Function
    5. 8.5  Single-Ended Audio Amplifier Configuration
    6. 8.6  Audio Amplifier Power Supply Bypassing/Filtering
    7. 8.7  Audio Amplifier Input Capacitor Selection
    8. 8.8  Audio Amplifier Gain Setting
    9. 8.9  Output Filter Considerations
    10. 8.10 Layout Guidelines
    11. 8.11 LM4674TL Demo Board Schematic
    12. 8.12 LM4674TL Demonstration Board Layout
    13. 8.13 LM4674SQ Demo Board Schematic
    14. 8.14 LM4674SQ Demonstration Board Layout
    15. 8.15 Trademarks
  10. 9 Typical Application
  11. 10Development Support
    1. 10.1 Third-Party Products Disclaimer
    2. 10.2 Device Nomenclature Boilerplate
  12. 11Receiving Notification of Documentation Updates
  13. 12Electrostatic Discharge Caution
  14. 13Glossary
  15. 14Revision History
  16. 15Mechanical, Packaging, and Orderable Information

Layout Guidelines

As output power increases, interconnect resistance (PCB traces and wires) between the amplifier, load and power supply create a voltage drop. The voltage loss due to the traces between the LM4674 and the load results in lower output power and decreased efficiency. Higher trace resistance between the supply and the LM4674 has the same effect as a poorly regulated supply, increasing ripple on the supply line, and reducing peak output power. The effects of residual trace resistance increases as output current increases due to higher output power, decreased load impedance or both. To maintain the highest output voltage swing and corresponding peak output power, the PCB traces that connect the output pins to the load and the supply pins to the power supply should be as wide as possible to minimize trace resistance.

The use of power and ground planes will give the best THD+N performance. In addition to reducing trace resistance, the use of power planes creates parasitic capacitors that help to filter the power supply line.

The inductive nature of the transducer load can also result in overshoot on one or both edges, clamped by the parasitic diodes to GND and VDD in each case. From an EMI standpoint, this is an aggressive waveform that can radiate or conduct to other components in the system and cause interference. In is essential to keep the power and output traces short and well shielded if possible. Use of ground planes beads and micros-strip layout techniques are all useful in preventing unwanted interference.

As the distance from the LM4674 and the speaker increases, the amount of EMI radiation increases due to the output wires or traces acting as antennas become more efficient with length. Ferrite chip inductors places close to the LM4674 outputs may be needed to reduce EMI radiation.