SNAS512L September   2011  – April 2026 LMK00301

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Typical Characteristics
  8. 7 Parameter Measurement Information
    1. 7.1 Differential Voltage Measurement Terminology
  9. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 VCC and VCCO Power Supplies
    4. 8.4 Device Functional Modes
      1. 8.4.1 Clock Inputs
      2. 8.4.2 Clock Outputs
        1. 8.4.2.1 Reference Output
  10. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
        1. 9.2.1.1 Driving the Clock Inputs
        2. 9.2.1.2 Crystal Interface
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Termination and Use of Clock Drivers
          1. 9.2.2.1.1 Termination for DC Coupled Differential Operation
          2. 9.2.2.1.2 Termination for AC Coupled Differential Operation
          3. 9.2.2.1.3 Termination for Single-Ended Operation
      3. 9.2.3 Application Curves
    3. 9.3 Power Supply Recommendations
      1. 9.3.1 Power Supply Sequencing
      2. 9.3.2 Current Consumption and Power Dissipation Calculations
        1. 9.3.2.1 Power Dissipation Example #1: Separate VCC and VCCO Supplies with Unused Outputs
        2. 9.3.2.2 Power Dissipation Example #2: Worst-Case Dissipation
      3. 9.3.3 Power Supply Bypassing
        1. 9.3.3.1 Power Supply Ripple Rejection
      4. 9.3.4 Thermal Management
    4. 9.4 Layout
      1. 9.4.1 Layout Guidelines
      2. 9.4.2 Layout Example
  11. 10Device and Documentation Support
    1. 10.1 Documentation Support
      1. 10.1.1 Related Documentation
    2. 10.2 Receiving Notification of Documentation Updates
    3. 10.3 Support Resources
    4. 10.4 Trademarks
    5. 10.5 Electrostatic Discharge Caution
    6. 10.6 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information
Termination for AC Coupled Differential Operation

AC coupling allows for shifting the DC bias level (common-mode voltage) when driving different receiver standards. Since AC coupling prevents the driver from providing a DC bias voltage at the receiver, verify that the receiver is biased to the ideal DC level.

When driving differential receivers with an LVDS driver, the signal can be AC coupled by adding DC blocking capacitors; however the proper DC bias point needs to be established at both the driver side and the receiver side. The recommended termination scheme depends on whether the differential receiver has integrated termination resistors or not.

When driving a differential receiver without internal 100Ω differential termination, the AC coupling capacitors must be placed between the load termination resistor and the receiver to allow a DC path for proper biasing of the LVDS driver. This is shown in Figure 9-10. The load termination resistor and AC coupling capacitors must be placed as close as possible to the receiver inputs to minimize stub length. The receiver can be biased internally or externally to a reference voltage within the receiver’s common mode input range through resistors in the kilo-ohm range.

When driving a differential receiver with internal 100Ω differential termination, a source termination resistor must be placed before the AC coupling capacitors for proper DC biasing of the driver as shown in Figure 9-11. However, with a 100Ω resistor at the source and the load (that is, double terminated), the equivalent resistance seen by the LVDS driver is 50Ω which causes the effective signal swing at the input to be reduced by half. If a self-terminated receiver requires input swing greater than 250mVpp (differential) as well as AC coupling to the inputs, then the LVDS driver with the double-terminated arrangement in Figure 9-11 cannot always meet the minimum input swing requirement; alternatively, the LVPECL or HCSL output driver format with AC coupling is recommended to meet the minimum input swing required by the self-terminated receiver.

When using AC coupling with LVDS outputs, there can be a start-up delay observed in the clock output due to capacitor charging. The examples in Figure 9-10 and Figure 9-11 use 0.1μF capacitors, but this value can be adjusted to meet the start-up requirements for the particular application.

LMK00301 Differential LVDS Operation With AC Coupling to Receivers (a.) Without Internal
                    100Ω Termination Figure 9-10 Differential LVDS Operation With AC Coupling to Receivers (a.) Without Internal 100Ω Termination
LMK00301 Differential LVDS Operation
                    With AC Coupling to Receivers (b.) With Internal 100Ω Termination Figure 9-11 Differential LVDS Operation With AC Coupling to Receivers (b.) With Internal 100Ω Termination

LVPECL drivers require a DC path to ground. When AC coupling an LVPECL signal use 160Ω emitter resistors (or 91Ω for Vcco = 2.5V) close to the LVPECL driver to provide a DC path to ground as shown in Figure 9-15. For proper receiver operation, the signal must be biased to the DC bias level (common mode voltage) specified by the receiver. The typical DC bias voltage (common mode voltage) for LVPECL receivers is 2V. Alternatively, a Thevenin equivalent circuit forms a valid termination as shown in Figure 9-12 for Vcco = 3.3V and 2.5V. Note: this Thevenin circuit is different from the DC coupled example in Figure 9-9, since the voltage divider is setting the input common-mode voltage of the receiver.

LMK00301 Differential LVPECL Operation, AC Coupling,  Thevenin EquivalentFigure 9-12 Differential LVPECL Operation, AC Coupling, Thevenin Equivalent