SNAS635F December   2013  – August 2025 LMK00334

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Timing Requirements, Propagation Delay, and Output Skew
    7. 5.7 Typical Characteristics
  7. 6 Parameter Measurement Information
    1. 6.1 Differential Voltage Measurement Terminology
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Crystal Power Dissipation vs RLIM
      2. 7.3.2 Clock Inputs
      3. 7.3.3 Clock Outputs
        1. 7.3.3.1 Reference Output
    4. 7.4 Device Functional Modes
      1. 7.4.1 VCC and VCCO Power Supplies
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
        1. 8.2.1.1 Driving the Clock Inputs
        2. 8.2.1.2 Crystal Interface
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Termination and Use of Clock Drivers
        2. 8.2.2.2 Termination for DC-Coupled Differential Operation
        3. 8.2.2.3 Termination for AC-Coupled Differential Operation
      3. 8.2.3 Application Curve
    3. 8.3 Power Supply Recommendations
      1. 8.3.1 Current Consumption and Power Dissipation Calculations
        1. 8.3.1.1 Power Dissipation Example: Worst-Case Dissipation
      2. 8.3.2 Power Supply Bypassing
        1. 8.3.2.1 Power Supply Ripple Rejection
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
      3. 8.4.3 Thermal Management
  10. 9 Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Power Supply Ripple Rejection

In practical system applications, power supply noise (ripple) can be generated from switching power supplies, digital ASICs or FPGAs, and so forth. While power supply bypassing helps filter out some of this noise, understanding the effect of power supply ripple on the device performance is important. When a single-tone sinusoidal signal is applied to the power supply of a clock distribution device, such as LMK00334, the signal can produce narrow-band phase modulation as well as amplitude modulation on the clock output (carrier). In the single-side band phase noise spectrum, the ripple-induced phase modulation appears as a phase spur level relative to the carrier (measured in dBc).

For the LMK00334, power supply ripple rejection, or PSRR, is measured as the single-sideband phase spur level (in dBc) modulated onto the clock output when a ripple signal is injected onto the VCCO supply. The PSRR test setup is shown in Figure 8-8.

LMK00334 PSRR Test SetupFigure 8-8 PSRR Test Setup

A signal generator was used to inject a sinusoidal signal onto the VCCO supply of the DUT board, and the peak-to-peak ripple amplitude was measured at the VCCO pins of the device. A limiting amplifier is used to remove amplitude modulation on the differential output clock and convert the signal to a single-ended signal for the phase noise analyzer. The phase spur level measurements are taken for clock frequencies of 156.25MHz and 312.5MHz under the following power supply ripple conditions:

  • Ripple amplitude: 100mVpp on VCCO = 2.5V
  • Ripple frequencies: 100kHz, 1MHz, and 10MHz

Assuming no amplitude modulation effects and small index modulation, the peak-to-peak deterministic jitter (DJ) can be calculated using the measured single-sideband phase spur level (PSRR) as follows:

Equation 10. DJ (ps pk-pk) = [(2 × 10(PSRR / 20)) / (π × fCLK)] × 1012

The PSRR vs. Ripple Frequency plots in Typical Characteristics show the ripple-induced phase spur levels at 156.25MHz and 312.5MHz. The LMK00334 exhibits very good and well-behaved PSRR characteristics across the ripple frequency range. The phase spur levels for HCSL are below –72dBc at 156.25MHz and below –63dBc at 312.5MHz. Using Equation 10, these phase spur levels translate to Deterministic Jitter values of 1.02ps pk-pk at 156.25MHz and 1.44ps pk-pk at 312.5MHz. Testing has shown that the PSRR performance of the device improves for VCCO = 3.3V under the same ripple amplitude and frequency conditions.