SNAS734F July 2017 – January 2024 CDCI6214
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| fO_LVCMOS | Output frequency | VDDO_x = 2.5 V or 3.3 V, normal drive | 0.1 | 350 | MHz | |
| fO_LVCMOS | Output frequency | VDDO_x = 1.8 V, normal drive | 0.1 | 250 | MHz | |
| VOH_LVCMOS | Output high voltage | Normal mode, only capacitive load | 0.8 × VDDREF | V | ||
| VOL_LVCMOS | Output low voltage | Normal mode, only capacitive load | 0.2 × VDDREF | V | ||
| VOH_LVCMOS | Output high voltage | Slow mode, only capacitive load | 0.7 × VDDREF | V | ||
| VOL_LVCMOS | Output low voltage | Slow mode, only capacitive load | 0.3 × VDDREF | V | ||
| RON_LVCMOS | Output impedance | Normal mode | 28 | Ω | ||
| RON_LVCMOS | Output impedance | Weak mode | 80 | Ω | ||
| LLVCMOS_100M | Phase noise floor, single side band | fCARRIER = 100 MHz, fOFFSET = 10 MHz | –148 | dBc/Hz | ||