SNAS734F July 2017 – January 2024 CDCI6214
PRODUCTION DATA
The CDCI6214 provides
multiple power supply pins. Each of the power supplies supports 1.8 V, 2.5 V, or 3.3 V.
Internal low-dropout regulators (LDO) source the internal blocks and allow each pin to be
supplied with its individual supply voltage. The VDDREF pin supplies the control pins and
the serial interface. Therefore, any pullup resistors shall be connected to the same domain
as VDDREF. By default the LDOs are configured for
1.8-V ±5%
operation.