SNAS801D June   2020  – May 2026 LMK05318B

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information: 4-Layer JEDEC Standard PCB
    5. 6.5 Thermal Information: 10-Layer Custom PCB
    6. 6.6 Electrical Characteristics
    7. 6.7 Timing Diagrams
    8. 6.8 Typical Characteristics
  8. 7 Parameter Measurement Information
    1. 7.1 Output Clock Test Configurations
  9. 8 Detailed Description
    1. 8.1 Overview
      1. 8.1.1 ITU-T G.8262 (SyncE) Standards Compliance
    2. 8.2 Functional Block Diagram
      1. 8.2.1 PLL Architecture Overview
      2. 8.2.2 DPLL Mode
      3. 8.2.3 APLL-Only Mode
    3. 8.3 Feature Description
      1. 8.3.1  Oscillator Input (XO_P/N)
      2. 8.3.2  Reference Inputs (PRIREF_P/N and SECREF_P/N)
        1. 8.3.2.1 Programmable Input Hysteresis
      3. 8.3.3  Clock Input Interfacing and Termination
      4. 8.3.4  Reference Input Mux Selection
        1. 8.3.4.1 Automatic Input Selection
        2. 8.3.4.2 Manual Input Selection
      5. 8.3.5  Hitless Switching
      6. 8.3.6  Gapped Clock Support on Reference Inputs
      7. 8.3.7  Input Clock and PLL Monitoring, Status, and Interrupts
        1. 8.3.7.1 XO Input Monitoring
        2. 8.3.7.2 Reference Input Monitoring
          1. 8.3.7.2.1 Reference Validation Timer
          2. 8.3.7.2.2 Amplitude Monitor
          3. 8.3.7.2.3 Frequency Monitoring
          4. 8.3.7.2.4 Missing Pulse Monitor (Late Detect)
          5. 8.3.7.2.5 Runt Pulse Monitor (Early Detect)
          6. 8.3.7.2.6 1PPS Phase Validation Monitor
            1. 8.3.7.2.6.1 Check XO Input Frequency Accuracy for 1PPS Lock
        3. 8.3.7.3 PLL Lock Detectors
        4. 8.3.7.4 Tuning Word History
        5. 8.3.7.5 Status Outputs
        6. 8.3.7.6 Interrupt
      8. 8.3.8  PLL Relationships
        1. 8.3.8.1  PLL Frequency Relationships
        2. 8.3.8.2  Analog PLLs (APLL1, APLL2)
        3. 8.3.8.3  APLL Reference Paths
          1. 8.3.8.3.1 APLL XO Doubler
          2. 8.3.8.3.2 APLL1 XO Reference (R) Divider
          3. 8.3.8.3.3 APLL2 Reference (R) Dividers
        4. 8.3.8.4  APLL Phase Frequency Detector (PFD) and Charge Pump
        5. 8.3.8.5  APLL Feedback Divider Paths
          1. 8.3.8.5.1 APLL1N Divider With SDM
          2. 8.3.8.5.2 APLL2N Divider With SDM
        6. 8.3.8.6  APLL Loop Filters (LF1, LF2)
        7. 8.3.8.7  APLL Voltage Controlled Oscillators (VCO1, VCO2)
          1. 8.3.8.7.1 VCO Calibration
        8. 8.3.8.8  APLL VCO Clock Distribution Paths (P1, P2)
        9. 8.3.8.9  DPLL Reference (R) Divider Paths
        10. 8.3.8.10 DPLL Time-to-Digital Converter (TDC)
        11. 8.3.8.11 DPLL Loop Filter (DLF)
        12. 8.3.8.12 DPLL Feedback (FB) Divider Path
      9. 8.3.9  Output Clock Distribution
      10. 8.3.10 Output Channel Muxes
      11. 8.3.11 Output Dividers (OD)
      12. 8.3.12 Clock Outputs (OUTx_P/N)
        1. 8.3.12.1 AC-Differential Output (AC-DIFF)
        2. 8.3.12.2 HCSL Output
        3. 8.3.12.3 1.8V LVCMOS Output
        4. 8.3.12.4 Output Auto-Mute During LOL
      13. 8.3.13 Glitchless Output Clock Start-Up
      14. 8.3.14 Clock Output Interfacing and Termination
      15. 8.3.15 Output Synchronization (SYNC)
      16. 8.3.16 1PPS Input to Output Phase Alignment (PRIREF-to-OUT7 SYNC)
        1. 8.3.16.1 PRIREF-to-OUT7 SYNC Phase Calculation
    4. 8.4 Device Functional Modes
      1. 8.4.1 Device Start-Up
        1. 8.4.1.1 Device Power-On Reset (POR)
        2. 8.4.1.2 PLL Start-Up Sequence
        3. 8.4.1.3 HW_SW_CTRL Pin Functionalities
        4. 8.4.1.4 Using the EEPROM
      2. 8.4.2 PLL Operating Modes
        1. 8.4.2.1 Free-Run Mode
        2. 8.4.2.2 Lock Acquisition
        3. 8.4.2.3 Locked Mode
        4. 8.4.2.4 Holdover Mode
      3. 8.4.3 Digitally-Controlled Oscillator (DCO) Mode
        1. 8.4.3.1 DCO Frequency Step Size
        2. 8.4.3.2 DCO Direct-Write Mode
    5. 8.5 Programming
      1. 8.5.1 Interface and Control
      2. 8.5.2 I2C Serial Communication
        1. 8.5.2.1 I2C Block Register Transfers
      3. 8.5.3 SPI Serial Communication
        1. 8.5.3.1 SPI Block Register Transfer
      4. 8.5.4 Register Map and EEPROM Map Generation
      5. 8.5.5 General Register Programming Sequence
      6. 8.5.6 EEPROM Programming Flow
        1. 8.5.6.1 EEPROM Programming Using Method #1 (Register Commit)
          1. 8.5.6.1.1 Write SRAM Using Register Commit
          2. 8.5.6.1.2 Program EEPROM
        2. 8.5.6.2 EEPROM Programming Using Method #2 (Direct Writes)
          1. 8.5.6.2.1 Write SRAM Using Direct Writes
          2. 8.5.6.2.2 User-Programmable Fields In EEPROM
      7. 8.5.7 Read SRAM
      8. 8.5.8 Read EEPROM
      9. 8.5.9 EEPROM Start-up Mode Default Configuration
  10. 9 Application and Implementation
    1. 9.1 Application Information
      1. 9.1.1 Device Start-Up Sequence
      2. 9.1.2 Power Down (PDN) Pin
      3. 9.1.3 Power Rail Sequencing, Power Supply Ramp Rate, and Mixing Supply Domains
        1. 9.1.3.1 Mixing Supplies
        2. 9.1.3.2 Power-On Reset (POR) Circuit
        3. 9.1.3.3 Powering Up From a Single-Supply Rail
        4. 9.1.3.4 Power Up From Split-Supply Rails
        5. 9.1.3.5 Non-Monotonic or Slow Power-Up Supply Ramp
      4. 9.1.4 Slow or Delayed XO Start-Up
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curves
    3. 9.3 Best Design Practices
    4. 9.4 Power Supply Recommendations
      1. 9.4.1 Power Supply Bypassing
      2. 9.4.2 Device Current and Power Consumption
        1. 9.4.2.1 Current Consumption Calculations
        2. 9.4.2.2 Power Consumption Calculations
        3. 9.4.2.3 Example
    5. 9.5 Layout
      1. 9.5.1 Layout Guidelines
      2. 9.5.2 Layout Example
      3. 9.5.3 Thermal Reliability
        1. 9.5.3.1 Support for PCB Temperature up to 105°C
  11. 10Device and Documentation Support
    1. 10.1 Device Support
      1. 10.1.1 TICS Pro
    2. 10.2 Documentation Support
      1. 10.2.1 Related Documentation
    3. 10.3 Receiving Notification of Documentation Updates
    4. 10.4 Support Resources
    5. 10.5 Trademarks
    6. 10.6 Electrostatic Discharge Caution
    7. 10.7 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Output Synchronization (SYNC)

Output SYNC can be used to phase-align two or more output clocks with a common rising edge by allowing the output dividers to exit reset on the same PLL output clock cycle. Any output dividers selecting the same PLL output can be synchronized together as a SYNC group by triggering a SYNC event through the hardware pin or software bit.

The following requirements must be met to establish a SYNC group for two or more output channels:

  • Output dividers have the respective SYNC enable bit set (CHx_SYNC_EN = 1).
  • Output dividers have the output mux selecting the same PLL output.
  • The PLL (post-divider) output has the SYNC enable bit set (for example, PLL1_P1_SYNC_EN = 1).

A SYNC event can be asserted by the hardware GPIO0/SYNCN pin (active low) or the SYNC_SW register bit (active high). When SYNC is asserted, the SYNC-enabled dividers held are reset and clock outputs are muted. When SYNC is deasserted, the outputs starts with the initial clock phases synchronized or aligned. SYNC can also be used to mute any SYNC-enabled outputs to prevent output clocks from being distributed to downstream devices until the outputs are configured and ready to accept the incoming clock.

Output channels with the SYNC disabled (CHx_SYNC_EN bit = 0) are not be affected by a SYNC event and continue normal output operation as configured. Also, VCO and PLL post-divider clocks do not stop running during the SYNC so the clocks can continue to source output channels that do not require synchronization. Output dividers with divide-by-1 (divider bypass mode) are not gated during the SYNC event.

Table 8-10 Output Synchronization
GPIO0/SYNCN PINSYNC_SW BITOUTPUT DIVIDER AND DRIVER STATE
01Output drivers muted and output dividers reset
0→11→0Outputs in a SYNC group are unmuted with the initial clock phases aligned
10Normal output driver/divider operation as configured
Note:

Output SYNC is not supported (output-to-output skew specifications is not verified) between output channels selecting a PLL2 output (P1 or P2) with VCO2 post-divider of 2.