11 Revision History
Changes from Revision A (January 2021) to Revision B (December 2025)
- Changed the title of the data sheetGo
- Changed all instances of legacy terminology for SPI (to controller and peripheral) and I2C (to controller and target)Go
- Removed mention of ROM throughout the documentGo
- Corrected output format type from LVPECL to AC-LVPECL throughout the documentGo
- Updated the Features sectionGo
- Added hyperlinks to the Applications sectionGo
- Changed input reference min from 1Hz to 2 MHzGo
- Added the Device Comparison sectionGo
- Changed the recommended VDD and VDDO bypass capacitor value from
0.1μF to 10μFGo
- Added Vod for specific fOUT test conditions for AC-LVDS, AC-CML, and AC-LVPECLGo
- Changed VIL max from 0.5 to 0.6 on SCL/SDA pinGo
- Changed the XO Input Buffer Modes section to remove leading
zeroesGo
- Changed the Reference Input Buffer Modes section to remove leading
zeroesGo
- Changed the tables in the Manual Input Selection
sectionGo
- Added descriptions for reference frequency
monitoringGo
- Added the Device Power-On Reset (POR)
sectionGo
- Renamed Device Start-Up Mode from the Pin Configuration
and Functions section to HW_SW_CTRL Pin Functionalities and moved
section to Detailed Description
Go
- Clarified ROM boot-up in the HW_SW_CTRL Pin Functionalities
sectionGo
- Changed EEPROM Mode sectionGo
- Renamed the EEPROM Mode section to Using the EEPROM
Go
- Clarified the Using the EEPROM sectionGo
- Clarified the 5 MSBs of I2C (11001b) can be programmed in
EEPROM Go
- Corrected number of I2C addresses through GPIO1 from 4 to
3 Go
- Clarified EEPROM programming
stepsGo
- Clarified registers requiring SRAM direct write methodGo
- Changed SLAVEADR to I2C_ADDRGo
Changes from Revision * (May 2020) to Revision A (January 2021)
- Changed the typical RMS jitter at 155.52MHz from 130fs to 125fs Go
- Changed the maximum APLL1 PFD frequency from 50 MHz to 80 MHzGo
- Changed the maximum AC-LVDS output frequency from 800 MHz to 1250 MHzGo
- Changed the maximum AC-CML output frequency from 800 MHz to 1250 MHzGo
- Changed the maximum AC-LVPECL output frequency from 800 MHz to 1250 MHzGo
- Changed the output format in RMS jitter test conditions from AC-DIFF to AC-LVPECLGo
- Changed the max RMS jitter for 312.5 MHz from 100 fs to 80 fsGo
- Changed the max RMS jitter for 156.25 MHz from 100 fs to 90 fsGo
- Changed the max RMS jitter for 153.6 MHz from 250 fs to 200 fsGo
- Changed the max RMS jitter for 155.52 MHz from 250 fs to 200 fsGo
- Added typical performance plot for output voltage swing vs. output frequencyGo