SNAS815C December 2020 – February 2026 LMK1D1204 , LMK1D1208
PRODUCTION DATA
| DEVICE | DEVICE TYPE | FEATURES | OUTPUT SWING | OUTPUT COMMON MODE | PACKAGE | BODY SIZE |
|---|---|---|---|---|---|---|
LMK1D2108M | Dual 1:8 | Global output enable and swing control through pin control | 350mV | 1.2V | VQFN (48) | 7.00mm × 7.00mm |
500mV | 1V | |||||
LMK1D2106M | Dual 1:6 | Global output enable and swing control through pin control | 350mV | 1.2V | VQFN (40) | 6.00mm x 6.00mm |
| 500mV | 1V | |||||
LMK1D2104M | Dual 1:4 | Global output enable and swing control through pin control | 350mV | 1.2V | VQFN (28) | 5.00mm × 5.00mm |
LMK1D2102M | Dual 1:2 | Global output enable and swing control through pin control | 350mV | 1.2V | VQFN (16) | 3.00mm × 3.00mm |
LMK1D1216M | 2:16 | Global output enable control through pin control | 350mV | 1.2V | VQFN (48) | 7.00mm × 7.00mm |
| 500mV | 1V | |||||
LMK1D1212M | 2:12 | Global output enable control through pin control | 350mV | 1.2V | VQFN (40) | 6.00mm × 6.00mm |
| 500mV | 1V | |||||
LMK1D1208PM | 2:8 | Individual output enable through pin control | 350mV | 1.2V | VQFN (40) | 6.00mm × 6.00mm |
500mV | 1V | |||||
LMK1D1208 | 2:8 | Global output enable control through pin control | 350mV | 1.2V | VQFN (28) | 5.00mm × 5.00mm |
LMK1D1204PM | 2:4 | Individual output through pin control | 350mV | 1.2V | VQFN (28) | 5.00mm × 5.00mm |
LMK1D1204 | 2:4 | Global output enable control through pin control | 350mV | 1.2V | VQFN (16) | 3.00mm × 3.00mm |