SNAS822C September 2021 – February 2026 LMK1D2102 , LMK1D2104
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VDD | Core supply voltage | 3.3V supply | 3.135 | 3.3 | 3.465 | V |
| 2.5V supply | 2.375 | 2.5 | 2.625 | |||
| 1.8V supply | 1.71 | 1.8 | 1.89 | |||
| Supply Ramp | Supply voltage ramp | Requires monotonic ramp (10-90% of VDD) | 0.1 | 20 | ms | |
| TA | Operating free-air temperature | –40 | 105 | °C | ||
| TJ | Operating junction temperature | –40 | 135 | °C | ||