SNAS822C September   2021  – February 2026 LMK1D2102 , LMK1D2104

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Thermal Information
    6. 6.6 Electrical Characteristics
    7. 6.7 Typical Characteristics
  8. 7 Parameter Measurement Information
  9. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Fail-Safe Inputs
    4. 8.4 Device Functional Modes
      1. 8.4.1 LVDS Output Termination
      2. 8.4.2 Input Termination
  10. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curves
    3. 9.3 Power Supply Recommendations
    4. 9.4 Layout
      1. 9.4.1 Layout Guidelines
      2. 9.4.2 Layout Example
  11. 10Device and Documentation Support
    1. 10.1 Documentation Support
      1. 10.1.1 Related Documentation
    2. 10.2 Receiving Notification of Documentation Updates
    3. 10.3 Support Resources
    4. 10.4 Trademarks
    5. 10.5 Electrostatic Discharge Caution
    6. 10.6 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Electrical Characteristics

VDD = 1.8V, 2.5V, 3.3V ± 5%, –40°C ≤T_A ≤ 105°C. Typical values are at VDD = 1.8V, 2.5V, 3.3V, 25°C (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
POWER SUPPLY CHARACTERISTICS
IDDSTAT LMK1D1204PM All-outputs enabled and unterminated, f = 0Hz (AMP_SEL =1) 50 mA
IDDSTAT LMK1D1208PM All-outputs enabled and unterminated, f = 0Hz  75 mA
IDD100M LMK1D1204PM All-outputs enabled, RL = 100Ω, f =100MHz (AMP_SEL = 0, default) 60 72 mA
IDD100M LMK1D1208PM All-outputs enabled, RL = 100Ω, f =100MHz  87 110 mA
OUTPUT BANK CONTROL (EN) INPUT CHARACTERISTICS (Applies to VDD = 1.8V ± 5%, 2.5V ± 5% and 3.3V ± 5%)
VdI3 3-state input Open 0.4 × VCC V
VIH Input high voltage Minimum input voltage for a logical "1" state 0.7 × VCC VCC + 0.3 V
VIL Input low voltage Maximum input voltage for a logical "0" state –0.3 0.3 × VCC V
IIH Input high current VDD can be 1.8V/2.5V/3.3V with VIH = VDD 30 µA
IIL Input low current VDD can be 1.8V/2.5V/3.3V with VIH = VDD –30 µA
Rpull-up(EN) Input pullup resistor 500 kΩ
Rpull-down(EN) Input pulldown resistor 320 kΩ
SINGLE-ENDED LVCMOS/LVTTL CLOCK INPUT (Applies to VDD = 1.8V ± 5%, 2.5V ± 5% and 3.3V ± 5%)
fIN Input frequency Clock input DC 250 MHz
VIN_S-E Single-ended Input Voltage Swing Assumes a square wave input with two levels 0.4 3.465 V
dVIN/dt Input Slew Rate (20% to 80% of the amplitude) 0.05 V/ns
IIH Input high current VDD = 3.465V, VIH = 3.465V 50 µA
IIL Input low current VDD = 3.465V, VIL = 0V -30 µA
CIN_SE Input capacitance at 25°C 3.5 pF
DIFFERENTIAL CLOCK INPUT (Applies to VDD = 1.8V ± 5%, 2.5V ± 5% and 3.3V ± 5%)
fIN Input frequency Clock input 2 GHz
VIN,DIFF(p-p) Differential input voltage peak-to-peak {2x (VINP-VINN)} VICM = 1V (VDD = 1.8V) 0.3 2.4 VPP
VICM = 1.25V (VDD = 2.5V/3.3V) 0.3 2.4
VICM Input common mode voltage VIN,DIFF(P-P) > 0.4V (VDD = 1.8V/2.5/3.3V) 0.25 2.3 V
IIH Input high current VDD = 3.465V, VINP = 2.4V, VINN = 1.2V 30 µA
IIL Input low current VDD = 3.465V, VINP = 0V, VINN = 1.2V –30 µA
CIN_S-E Input capacitance (Single-ended) at 25°C 3.5  pF
LVDS DC OUTPUT CHARACTERISTICS
|VOD| Differential output voltage magnitude        |VOUTP - VOUTN| VIN,DIFF(P-P) = 0.3V, RLOAD = 100Ω, AMP_SEL = 0 250 350 450 mV
|VOD| Differential output voltage magnitude        |VOUTP - VOUTN| VIN,DIFF(P-P) = 0.3V, RLOAD = 100Ω 250 350 450 mV
|VOD| Differential output voltage magnitude        |VOUTP - VOUTN| VIN,DIFF(P-P) = 0.3V, RLOAD = 100Ω, AMP_SEL = 1 400 500 650 mV
ΔVOD Change in differential output voltage magnitude. Per output, defined as the difference between VOD in logic hi/lo states. VIN,DIFF(P-P) = 0.3V, RLOAD = 100Ω, AMP_SEL = 0 –15 15 mV
ΔVOD Change in differential output voltage magnitude. Per output, defined as the difference between VOD in logic hi/lo states. VIN,DIFF(P-P) = 0.3V, RLOAD = 100Ω –15 15 mV
ΔVOD Change in differential output voltage magnitude VIN,DIFF(P-P) = 0.3V, RLOAD = 100Ω, AMP_SEL = 1 –20 20 mV
VOC(SS) Steady-state common mode output voltage VIN,DIFF(P-P) = 0.3V, RLOAD = 100Ω (VDD = 1.8V) 1 1.2 V
VIN,DIFF(P-P) = 0.3V, RLOAD = 100Ω (VDD = 2.5V/3.3V) 1.1 1.375
ΔVOC(SS) Change in steady-state common mode output voltage. Per output, defined as the difference in VOC in logic high/low states. VIN,DIFF(P-P) = 0.3V, RLOAD = 100Ω –15 15 mV
LVDS AC OUTPUT CHARACTERISTICS
Vring Output overshoot and undershoot VIN,DIFF(P-P) = 0.3V, RLOAD = 100Ω, fOUT = 491.52MHz –0.1 0.1 VOD
VOS Output AC common mode VIN,DIFF(P-P) = 0.3V, RLOAD = 100Ω  50 100 mVpp
IOS Short-circuit output current (differential) VOUTP = VOUTN –12 12 mA
IOS(cm) Short-circuit output current (common-mode) VOUTP = VOUTN = 0 –24 24 mA
tPD Propagation delay VIN,DIFF(P-P) = 0.3V, RLOAD = 100Ω (1) 0.3 0.575 ns
tSK, O Output skew Skew between outputs with the same load conditions (4 and 8 channel) (2) 20 ps
tSK, b Output bank skew Skew between the outputs within the same bank (2102/2104) (3) 15 ps
tSK, PP Part-to-part skew Skew between outputs on different parts subjected to the same operating conditions with the same input and output loading. 250 ps
tSK, P Pulse skew 50% duty cycle input, crossing point-to-crossing-point distortion (3) –20 20 ps
tRJIT(ADD) Random additive Jitter (rms) fIN = 156.25MHz with 50% duty-cycle, Input slew rate = 1.5V/ns, Integration range = 12kHz - 20MHz, with output load RLOAD = 100Ω  50 60 fs, RMS
Phase noise Phase Noise for a carrier frequency of 156.25MHz with 50% duty-cycle, Input slew rate = 1.5V/ns with output load RLOAD = 100Ω PN1kHz  –143 dBc/Hz
PN10kHz  -152
PN100kHz -157
PN1MHz  -160
PNfloor  –164
MUXISO Mux Isolation fIN = 156.25MHz. The difference in power level at fIN when the selected clock is active and the unselected clock is static versus when the selected clock is inactive and the unselected clock is active. 80 dB
SPUR Spurious suppression between dual banks Differential inputs with FIN0 = 491.52MHz, FIN1 = 61.44MHz; Measured between adjacent outputs –60 dB
Different inputs with FIN0 = 491.52MHz, FIN1 = 15.36MHz; Measured between adjacent outputs –70
ODC Output duty cycle With 50% duty cycle input 45 55 %
tR/tF Output rise and fall time 20% to 80% with RLOAD = 100Ω 300 ps
VAC_REF Reference output voltage VDD = 2.5V, ILOAD = 100 µA 0.9 1.25 1.375 V
POWER SUPPLY NOISE REJECTION (PSNR) VDD = 2.5V/ 3.3V
PSNR Power Supply Noise Rejection (fcarrier = 156.25MHz) 10kHz, 100mVpp ripple injected on VDD –70 dBc
1MHz, 100mVpp ripple injected on VDD –50
Measured between single-ended/differential input crossing point to the differential output crossing point.
For the dual bank devices, the inputs are phase aligned and have 50% duty cycle.
Defined as the magnitude of the time difference between the high-to-low and low-to-high propagation delay times at an output.