SNAS843C December 2024 – July 2025 CDC6C
PRODUCTION DATA
The CDC6Cx has an integrated LDO and has excellent PSRR performance as shown in the Section 6.6 table. See the CDC6CEVM User's Guide for the reference layout recommendation while designing with the CDC6Cx BAW oscillator.
To set the pin 1 function for the CDC6Cx, connect typical 10kΩ or smaller resistor to VDD for driving the OE pin High. The device has an internal pullup resistor > 100kΩ, therefore this pin can be left open if an external pullup resistor is not desired. For driving the OE pin to Low, use the typical 10kΩ or smaller resistor as a pulldown resistor.
For EMI reduction, the CDC6Cx has orderable options to reduce rise and fall times. For applications requiring lesser EMI, select the appropriate rise and fall time options and see the CDC6Cx CISPR25 Radiated Emission Performance Report for more EMI reduction strategies.
The CDC6Cx has four slow mode options other than the normal mode. Based on the desired rise and fall times, select the right slow mode option and load capacitance value between 2pF, 5pF, 10pF and 15pF. Table 9-1 has recommended slow mode options for various load capacitance. For example, with load capacitance 15pF, Slow Mode 4 option results in the slowest rise and fall times. You can also select Slow Mode 1, Slow Mode 2, or Slow Mode 3 with 15pF but the rise and fall times are faster. The values in Table 9-1 are obtained using a 25MHz CDC6Cx.
| SLOW MODE OPTION | LOAD CAPACITANCE | RISE / FALL TIME (ns) WITH SLOW MODE (TYP / MAX) | RISE / FALL TIME (ns) WITH NORMAL MODE (TYP / MAX) |
|---|---|---|---|
| Slow Mode 1 | 2pF | 0.42 / 0.75 | 0.28 / 0.65 |
| Slow Mode 2 | 5pF | 1.11 / 2.0 | 0.33 / 0.8 |
| Slow Mode 3 | 10pF | 1.85 / 3.1 | 0.44 / 1.7 |
| Slow Mode 4 | 15pF | 2.7 / 4.0 | 0.87 / 2.2 |