SNAS843D December 2024 – January 2026 CDC6C
PRODUCTION DATA
Texas Instruments' high-precision Bulk-Acoustic Wave (BAW) micro-resonator technology is integrated directly into a package allowing for low jitter clock circuitry. BAW is fully designed and manufactured at TI factories like other silicon-based fabrication processes.
The CDC6Cx device is a low jitter, low power, fixed-frequency oscillator which incorporates the BAW as the resonator source. The device is factory-programmed per specific frequency and function pin. With a frequency control logic and output frequency divider, the CDC6Cx is capable of producing any frequency within the specified range providing a single device family for all frequency needs.
The high-performance clocking, mechanical stability, lower power consumption, flexibility, and small package options for this device are designed for reference clock and core clocks in Industrial, Telecom, Data and Enterprise Network and Personal Electronics end equipments.
| PART NUMBER | OUTPUT TYPE | PACKAGE(1) | PACKAGE SIZE(2) |
|---|---|---|---|
| CDC6Cx | LVCMOS |
VSON (DLE-4) |
3.20mm × 2.50mm |
| VSON (DLF-4) | 2.50mm × 2.00mm | ||
|
VSON (DLX-4) |
2.00mm × 1.60mm | ||
| VSON (DLY-4) | 1.60mm × 1.20mm |