SNAS844A November 2024 – August 2026 LMK5B12212
PRODUCTION DATA
Some applications require start-up clocks to operate the entire system at power on. Other applications can only require a valid clock for the logic device (CPU, ASIC, or FPGA) at power on which can then program the LMK5B12212 with custom settings if the default ROM configuration does not meet the application requirements. The LMK5B12212 provides ROM pages to support default output clocks on start-up and an EEPROM to allow customization of the start-up clocks if the ROM pages do not meet the application requirements. See ROM Detailed Description and EEPROM Overlay for more information.