SNAS844A November 2024 – August 2026 LMK5B12212
PRODUCTION DATA
Each APLL contains a fully-integrated VCO, which takes the voltage from the loop filter and converts the voltage into a frequency.
The VCBO (VCO1) uses proprietary BAW resonator technology with a very high quality factor to deliver the lowest phase jitter and has a tuning range of 2500.0MHz ± 100ppm. VCO2 uses a high-performance LC VCO with a wider tuning range of 5595MHz to 5950MHz to cover other additional unrelated clock frequencies, if needed.