SNAS844A November 2024 – August 2026 LMK5B12212
PRODUCTION DATA
The LMK5B12212 is a high-performance device. To provide good electrical and thermal performance, TI recommends to design a thermally-enhanced interface between the IC ground or thermal pad and the PCB ground using at least a 6×6 through-hole through pattern connected to multiple PCB ground layers (see Figure 9-8).