11 Revision History
Changes from Revision * (December 2023) to Revision A (February 2025)
- Updated the number formatting for tables, figures, and cross-references
throughout the documentGo
- Corrected output format type from LVPECL to AC-LVPECL throughout the
documentGo
- Added typical RMS jitter with 4MHz HPF to Features
sectionGo
- Updated the numbering and formatting for tables, figures, and
cross-references throughout the documentGo
- Clarified the Description sectionGo
- Added the Device Comparison sectionGo
- Clarified the VDD and VDDO supply pin requirementsGo
- Changed the recommended CAP_DIG capacitor value from 100nF to
10µFGo
- Renamed "APLL3" to "BAW APLL" throughout the
documentGo
- Clarified footnote 1 of the Absolute Maximum Ratings
tableGo
- Changed from "JEDEC" to "AINSI/ESDA/JEDEC" for CDM parameter in the
ESD Ratings tableGo
- Added the operating ambient temperature to the Recommended
Operating Conditions
Go
- Corrected hyperlink in the Thermal Information
tableGo
- Clarified test conditions in the Electrical Characteristics
tableGo
- Updated the Overview sectionGo
- Updated the Functional Block Diagram
Go
- Updated the PLL Architecture Overview sectionGo
- Updated the DPLL sectionGo
- Updated the Independent DPLL Operation
sectionGo
- Updated the Cascaded DPLL Operation sectionGo
- Updated the APLL Cascaded With DPLL sectionGo
- Added hysteresis and register information to the Reference Input Buffer
Modes tableGo
- Added AC-coupled differential to reference diagram to the Clock
Input Interfacing and Termination sectionGo
- Updated the LVCMOS diagram in the Clock Input Interfacing and
Termination sectionGo
- Updated the XO Input Monitoring sectionGo
- Updated the APLL XO Reference (R) Divider sectionGo
- Added default APLL loop filter and loop bandwidth table to the
Analog Loop Filters sectionGo
- Added the Output Source Muxes sectionGo
- Updated the Output Channel Muxes sectionGo
- Updated by combining SYSREF/1PPS Output Replication into the
SYSREF/1PPS Output sectionGo
- Changed Clock Outputs (OUTx_P/ N) title to Clock Output
Drivers and rearranged textGo
- Clarified the differential output formats and added table to the
Differential Output sectionGo
- Clarified the LVCMOS Output sectionGo
- Updated the Zero-Delay Mode (ZDM)
sectionGo
- Added the DPLL Programmable Phase Delay sectionGo
- Updated the Device Power-On Reset (POR)
sectionGo
- Updated the PLL Start-Up Sequence
sectionGo
- Added the Start-Up Options for Register Configuration
sectionGo
- Added the GPIO1 and SCS_ADD Functionalities sectionGo
- Added the ROM detailed description table to the ROM Page
Selection sectionGo
- Added the ROM Detailed Description sectionGo
- Added the Memory Overview sectionGo
- Added the Programming Through TICS Pro
sectionGo
- Updated the General Register Programming Sequence
sectionGo
- Added the Steps to Program the EEPROM
sectionGo
- Added the Overview of the SRAM Programming Methods
sectionGo
- Added the EEPROM Programming With the
Register Commit Method
sectionGo
- Added the EEPROM Programming With the Direct Writes Method or
Mixed Method sectionGo
- Added the Five MSBs of the I2C Address and the EEPROM Revision
Number sectionGo
- Added the output phase noise plot summary table to the
Applications Curves sectionGo