SNAS848A December 2023 – February 2025 LMK5C33216A
PRODUCTION DATA
Each output clock is sourced from the output channel mux which stem from the output source muxes. Table 8-6 lists the available options for the output channel mux.
| OUTPUT CHANNEL MUX OPTION | DESCRIPTION |
|---|---|
| Bypass | Output clock is sourced directly from the APLL post-divider; the output channel divider is bypassed. |
| CHDIV | Output clock is sourced from the output channel divider. |
| CH / 2 | Output clock is sourced from a divide by 2 channel. |
| SYSREF | Output clock is sourced from the SYSREF divider. |
| SYSREF + ADLY | Output clock is sourced from the SYSREF divider with analog delay. |
| Static DC | Output
clock is static: OUTP is LOW and OUTN is HIGH. Note: The Static DC mux setting is different from the output enable bit (OUTx_EN) setting. When the output is disabled (OUTx_EN = 0), the output channel is tristated, high impedance, or Hi-Z. |