SNAS855F November 2023 – November 2025
PRODUCTION DATA
Table 9-29 lists the memory-mapped registers for the LMKDB1112 registers. All register offset addresses not listed in Table 9-29 should be considered as reserved locations and the register contents should not be modified.
| Offset | Acronym | Register Name | Section |
|---|---|---|---|
| 0h | R0 | Output Enable Control for CLK0 through CLK5 | Section 9.2.1 |
| 1h | R1 | Output Enable Control for CLK6 through CLK11 | Section 9.2.2 |
| 2h | R2 | OE Pin Readback for CLK0 through CLK5 | Section 9.2.3 |
| 3h | R3 | OE Pin Readback for CLK6 through CLK11 | Section 9.2.4 |
| 4h | R4 | ACP Enable Control and SBI_EN Readback | Section 9.2.5 |
| 5h | R5 | Device Info | Section 9.2.6 |
| 6h | R6 | Device Info (cont.) | Section 9.2.7 |
| 7h | R7 | SMBus Byte Counter | Section 9.2.8 |
| 8h | R8 | SBI Mask for CLK0 through CLK5 | Section 9.2.9 |
| 9h | R9 | SBI Mask for CLK6 through CLK11 | Section 9.2.10 |
| Bh | R11 | SBI Readback for CLK0 through CLK5 | Section 9.2.11 |
| Ch | R12 | SBI Readback for CLK6 through CLK11 | Section 9.2.12 |
| 11h | R17 | Output Amplitude Control | Section 9.2.13 |
| 12h | R18 | Input Receiver Bias and Termination Resistor Control | Section 9.2.14 |
| 14h | R20 | Output Slew Rate Select MSB for CLK0 through CLK5 | Section 9.2.15 |
| 15h | R21 | Output Slew Rate Select MSB for CLK6 through CLK11 | Section 9.2.16 |
| 26h | R38 | Non-clearable SMBus Write Lock | Section 9.2.17 |
| 27h | R39 | LOS Status and Clearable SMBus Write Lock | Section 9.2.18 |
| 5Bh | R91 | Slew Rate Speed Options 1 and 2 Assignments | Section 9.2.19 |
| 5Ch | R92 | Slew Rate Speed Options 3 and 4 Assignments | Section 9.2.20 |
| 61h | R97 | Slew Rate Mode Selection | Section 9.2.21 |
| 62h | R98 | Output Slew Rate Select LSB for CLK0 through CLK5 | Section 9.2.22 |
| 63h | R99 | Output Slew Rate Select LSB for CLK6 through CLK11 | Section 9.2.23 |
Complex bit access types are encoded to fit into small table cells. Table 9-30 shows the codes that are used for access types in this section.
| Access Type | Code | Description |
|---|---|---|
| Read Type | ||
| R | R | Read |
| Write Type | ||
| W | W | Write |
| WMC | W | Write |
| WSC | W | Write |
| Reset or Default Value | ||
| -n | Value after reset or the default value | |
R0 is shown in Table 9-31.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | CLK_EN_5 | R/W | 1h | Output Enable for CLK5
0h = Output Disabled (low/low) 1h = Output Enabled |
| 6 | RESERVED | R | 0h | Reserved bits |
| 5 | CLK_EN_4 | R/W | 1h | Output Enable for CLK4
0h = Output Disabled (low/low) 1h = Output Enabled |
| 4 | CLK_EN_3 | R/W | 1h | Output Enable for CLK3
0h = Output Disabled (low/low) 1h = Output Enabled |
| 3 | RESERVED | R | 0h | Reserved bits |
| 2 | CLK_EN_2 | R/W | 1h | Output Enable for CLK2
0h = Output Disabled (low/low) 1h = Output Enabled |
| 1 | CLK_EN_1 | R/W | 1h | Output Enable for CLK1
0h = Output Disabled (low/low) 1h = Output Enabled |
| 0 | CLK_EN_0 | R/W | 1h | Output Enable for CLK0 0h = Output Disabled (low/low) 1h = Output Enabled |
R1 is shown in Table 9-32.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | RESERVED | R | 0h | Reserved bits |
| 6 | CLK_EN_11 | R/W | 1h | Output Enable for CLK11
0h = Output Disabled (low/low) 1h = Output Enabled |
| 5 | CLK_EN_10 | R/W | 1h | Output Enable for CLK10
0h = Output Disabled (low/low) 1h = Output Enabled |
| 4 | RESERVED | R | 0h | Reserved bits |
| 3 | CLK_EN_9 | R/W | 1h | Output Enable for CLK9
0h = Output Disabled (low/low) 1h = Output Enabled |
| 2 | CLK_EN_8 | R/W | 1h | Output Enable for CLK8
0h = Output Disabled (low/low) 1h = Output Enabled |
| 1 | CLK_EN_7 | R/W | 1h | Output Enable for CLK7
0h = Output Disabled (low/low) 1h = Output Enabled |
| 0 | CLK_EN_6 | R/W | 1h | Output Enable for CLK6
0h = Output Disabled (low/low) 1h = Output Enabled |
R2 is shown in Table 9-33.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | RB_OEb_5 | R | 0h | Status of OEb5 |
| 6 | RESERVED | R | 0h | Reserved bits |
| 5 | RB_OEb_4 | R | 0h | Status of OEb4 |
| 4 | RB_OEb_3 | R | 0h | Status of OEb3 |
| 3 | RESERVED | R | 0h | Reserved bits |
| 2 | RB_OEb_2 | R | 0h | Status of OEb2 |
| 1 | RB_OEb_1 | R | 0h | Status of OEb1 |
| 0 | RB_OEb_0 | R | 0h | Status of OEb0 |
R3 is shown in Table 9-34.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | RESERVED | R | 0h | Reserved bits |
| 6 | RB_OEb_11 | R | 0h | Status of OEb11 |
| 5 | RB_OEb_10 | R | 0h | Status of OEb10 |
| 4 | RESERVED | R | 0h | Reserved bits |
| 3 | RB_OEb_9 | R | 0h | Status of OEb9 |
| 2 | RB_OEb_8 | R | 0h | Status of OEb8 |
| 1 | RB_OEb_7 | R | 0h | Status of OEb7 |
| 0 | RB_OEb_6 | R | 0h | Status of OEb6 |
R4 is shown in Table 9-35.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:5 | RESERVED | R | 0h | Reserved bits |
| 4 | BANK1_ACP_ENABLE | R/W | 1h | Enable Automatic Clock Parking to low/low when LOS event is detected, BANK1 |
| 3:1 | RESERVED | R | 0h | Reserved bits |
| 0 | RB_SBI_ENQ | R | 0h | Status of SBI_ENQ |
R5 is shown in Table 9-36.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:4 | REV_ID | R | 0h | Silicon revision |
| 3:0 | VENDOR_ID | R | Ah | Vendor ID |
R6 is shown in Table 9-37.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | DEV_ID | R | 50h | Device ID |
R7 is shown in Table 9-38.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:5 | RESERVED | R | 0h | Reserved bits |
| 4:0 | SMBUS_BC | R/W | 7h | SMBUS Block Read Byte Count |
R8 is shown in Table 9-39.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | SBI_MASK_5 | R/W | 0h | Mask off Side-Band Disable for CLK5 |
| 6 | RESERVED | R | 0h | Reserved bits |
| 5 | SBI_MASK_4 | R/W | 0h | Mask off Side-Band Disable for CLK4 |
| 4 | SBI_MASK_3 | R/W | 0h | Mask off Side-Band Disable for CLK3 |
| 3 | RESERVED | R | 0h | Reserved bits |
| 2 | SBI_MASK_2 | R/W | 0h | Mask off Side-Band Disable for CLK2 |
| 1 | SBI_MASK_1 | R/W | 0h | Mask off Side-Band Disable for CLK1 |
| 0 | SBI_MASK_0 | R/W | 0h | Mask off Side-Band Disable for CLK0 |
R9 is shown in Table 9-40.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | RESERVED | R | 0h | Reserved bits |
| 6 | SBI_MASK_11 | R/W | 0h | Mask off Side-Band Disable for CLK11 |
| 5 | SBI_MASK_10 | R/W | 0h | Mask off Side-Band Disable for CLK10 |
| 4 | RESERVED | R | 0h | Reserved bits |
| 3 | SBI_MASK_9 | R/W | 0h | Mask off Side-Band Disable for CLK9 |
| 2 | SBI_MASK_8 | R/W | 0h | Mask off Side-Band Disable for CLK8 |
| 1 | SBI_MASK_7 | R/W | 0h | Mask off Side-Band Disable for CLK7 |
| 0 | SBI_MASK_6 | R/W | 0h | Mask off Side-Band Disable for CLK6 |
R11 is shown in Table 9-41.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | SBI_CLK_5 | R | 0h | Readback of Side-Band Disable for CLK5 |
| 6 | RESERVED | R | 0h | Reserved bits |
| 5 | SBI_CLK_4 | R | 0h | Readback of Side-Band Disable for CLK4 |
| 4 | SBI_CLK_3 | R | 0h | Readback of Side-Band Disable for CLK3 |
| 3 | RESERVED | R | 0h | Reserved bits |
| 2 | SBI_CLK_2 | R | 0h | Readback of Side-Band Disable for CLK2 |
| 1 | SBI_CLK_1 | R | 0h | Readback of Side-Band Disable for CLK1 |
| 0 | SBI_CLK_0 | R | 0h | Readback of Side-Band Disable for CLK0 |
R12 is shown in Table 9-42.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | RESERVED | R | 0h | Reserved bits |
| 6 | SBI_CLK_11 | R | 0h | Readback of Side-Band Disable for CLK11 |
| 5 | SBI_CLK_10 | R | 0h | Readback of Side-Band Disable for CLK10 |
| 4 | RESERVED | R | 0h | Reserved bits |
| 3 | SBI_CLK_9 | R | 0h | Readback of Side-Band Disable for CLK9 |
| 2 | SBI_CLK_8 | R | 0h | Readback of Side-Band Disable for CLK8 |
| 1 | SBI_CLK_7 | R | 0h | Readback of Side-Band Disable for CLK7 |
| 0 | SBI_CLK_6 | R | 0h | Readback of Side-Band Disable for CLK6 |
R17 is shown in Table 9-43.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:4 | AMP | R/W | 6h | Global Differential output Control = 0.6V to approximately 1V
25mV/step Default = 0.75V 0h = 600mV 1h = 625mV 2h = 650mV 3h = 675mV 4h = 700mV 5h = 725mV 6h = 750mV 7h = 775mV 8h = 800mV 9h = 825mV Ah = 850mV Bh = 875mV Ch = 900mV Dh = 925mV Eh = 950mV Fh = 975mV |
| 3:0 | RESERVED | R | 0h | Reserved bits |
R18 is shown in Table 9-44.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | d_RX_EN_AC_INPUT | R/W | 0h | Enable receiver bias when CLKIN is AC coupled
0h = DC coupled input 1h = AC coupled input |
| 6 | d_RX_EN_RTERM_LSB | R/W | 0h | Enable termination resistors on CLKIN
0h = Input Termination R is disabled 1h = Input Termination R is enabled |
| 5:4 | RESERVED | R | 0h | Reserved bits |
| 3 | PD_RESTOREB | R/W | 1h | Save Configuration in Power Down
0h = Config Cleared 1h = Config Saved |
| 2:1 | RESERVED | R | 0h | Reserved bits |
| 0 | LOSb_RB | R | 0h | Real time read back of loss detect block output
0h = LOS event detected 1h = NO LOS event detected |
R20 is shown in Table 9-45.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | SLEWRATE_SEL_CLK5__MSB | R/W | 1h | MSB CLK5 slew rate select |
| 6 | RESERVED | R | 0h | Reserved bits |
| 5 | SLEWRATE_SEL_CLK4__MSB | R/W | 1h | MSB CLK4 slew rate select |
| 4 | SLEWRATE_SEL_CLK3__MSB | R/W | 1h | MSB CLK3 slew rate select |
| 3 | RESERVED | R | 0h | Reserved bits |
| 2 | SLEWRATE_SEL_CLK2__MSB | R/W | 1h | MSB CLK2 slew rate select |
| 1 | SLEWRATE_SEL_CLK1__MSB | R/W | 1h | MSB CLK1 slew rate select |
| 0 | SLEWRATE_SEL_CLK0__MSB | R/W | 1h | MSB CLK0 slew rate select |
R21 is shown in Table 9-46.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | RESERVED | R | 0h | Reserved bits |
| 6 | SLEWRATE_SEL_CLK11__MSB | R/W | 1h | MSB CLK11 slew rate select |
| 5 | SLEWRATE_SEL_CLK10__MSB | R/W | 1h | MSB CLK10 slew rate select |
| 4 | RESERVED | R | 0h | Reserved bits |
| 3 | SLEWRATE_SEL_CLK9__MSB | R/W | 1h | MSB CLK9 slew rate select |
| 2 | SLEWRATE_SEL_CLK8__MSB | R/W | 1h | MSB CLK8 slew rate select |
| 1 | SLEWRATE_SEL_CLK7__MSB | R/W | 1h | MSB CLK7 slew rate select |
| 0 | SLEWRATE_SEL_CLK6__MSB | R/W | 1h | MSB CLK6 slew rate select |
R38 is shown in Table 9-47.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:1 | RESERVED | R | 0h | Reserved bits |
| 0 | WRITE_LOCK | R/WMC | 0h | Non-clearable SMBus Write Lock bit. When written to one, the SMBus control Risters cannot be written to. This bit can only be cleared by recycling power
0h = SMBus not locked for writing by this bit. See WRITE_LOCK_RW1C bit. 1h = SMBus locked for writing |
R39 is shown in Table 9-48.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:2 | RESERVED | R | 0h | Reserved |
| 1 | LOS_EVT | R/WSC | 0h | LOS Event Status When high, indicates that a LOS event was detected. Can be cleared by writing a 1 to it.
0h = No LOS event detected 1h = LOS event detected |
| 0 | WRITE_LOCK_RW1C | R/W | 0h | Clearable SMBus Write Lock bit. When written to one, the SMBus control Risters cannot be written to. This bit can be cleared by writing a 1 to it.
0h = SMBus not locked for writing by this bit. See WRITE_LOCK bit. 1h = SMBus locked for writing |
R91 is shown in Table 9-49.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:4 | SLEWRATE_OPT_2 | R/W | 6h | There are four register assignments each storing a slew rate value
(chosen out of the 16 available slew rate values). This register bits
relate to the 2nd option. Go to Programmable Output Slew Rate
section for more information.
0h = 0 1h = 1 2h = 2 3h = 3 4h = 4 5h = 5 6h = 6 (Default for LMKDB1112) 7h = 7 8h = 8 9h = 9 Ah = 10 Bh = 11 Ch = 12 Dh = 13 Eh = 14 Fh = 15 |
| 3:0 | SLEWRATE_OPT_1 | R/W | 0h | There are four register assignments each storing a slew rate value
(chosen out of the 16 available slew rate values). This register bits
relate to the 1st option. Go to Programmable Output Slew Rate
section for more information.
0h = 0 1h = 1 2h = 2 3h = 3 4h = 4 5h = 5 6h = 6 7h = 7 8h = 8 9h = 9 Ah = 10 Bh = 11 Ch = 12 Dh = 13 Eh = 14 Fh = 15 |
R92 is shown in Table 9-50.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:4 | SLEWRATE_OPT_4 | R/W | Fh | There are four register assignments each storing a slew rate value
(chosen out of the 16 available slew rate values). This register bits
relate to the 4th option. Go to Programmable Output Slew Rate
section for more information.
0h = 0 1h = 1 2h = 2 3h = 3 4h = 4 5h = 5 6h = 6 7h = 7 8h = 8 9h = 9 Ah = 10 Bh = 11 Ch = 12 Dh = 13 Eh = 14 Fh = 15 |
| 3:0 | SLEWRATE_OPT_3 | R/W | Ah | There are four register assignments each storing a slew rate value
(chosen out of the 16 available slew rate values). This register bits
relate to the 3rd option. Go to Programmable Output Slew Rate
section for more information.
0h = 0 1h = 1 2h = 2 3h = 3 4h = 4 5h = 5 6h = 6 7h = 7 8h = 8 9h = 9 Ah = 10 Bh = 11 Ch = 12 Dh = 13 Eh = 14 Fh = 15 |
R97 is shown in Table 9-51.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | SLEWRATE_CTRL_MOD_E | R/W | 0h | Sets which mode is used to change the outputs slew rates
0h = Pin mode 1h = SMBus mode |
| 6 | RESERVED | R | 0h | Reserved |
| 5:3 | RESERVED | R | 0h | Reserved |
| 2:0 | RESERVED | R | 0h | Reserved |
R98 is shown in Table 9-52.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | SLEWRATE_SEL_CLK5__LSB | R/W | 0h | LSB CLK5 Slew Rate Control |
| 6 | RESERVED | R | 0h | Reserved |
| 5 | SLEWRATE_SEL_CLK4__LSB | R/W | 0h | LSB CLK4 Slew Rate Control |
| 4 | SLEWRATE_SEL_CLK3__LSB | R/W | 0h | LSB CLK3 Slew Rate Control |
| 3 | RESERVED | R | 0h | Reserved |
| 2 | SLEWRATE_SEL_CLK2__LSB | R/W | 0h | LSB CLK2 Slew Rate Control |
| 1 | SLEWRATE_SEL_CLK1__LSB | R/W | 0h | LSB CLK1 Slew Rate Control |
| 0 | SLEWRATE_SEL_CLK0__LSB | R/W | 0h | LSB CLK0 Slew Rate Control |
R99 is shown in Table 9-53.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | RESERVED | R | 0h | Reserved |
| 6 | SLEWRATE_SEL_CLK11__LSB | R/W | 0h | LSB CLK11 Slew Rate Control |
| 5 | SLEWRATE_SEL_CLK10__LSB | R/W | 0h | LSB CLK10 Slew Rate Control |
| 4 | RESERVED | R | 0h | Reserved |
| 3 | SLEWRATE_SEL_CLK9__LSB | R/W | 0h | LSB CLK9 Slew Rate Control |
| 2 | SLEWRATE_SEL_CLK8__LSB | R/W | 0h | LSB CLK8 Slew Rate Control |
| 1 | SLEWRATE_SEL_CLK7__LSB | R/W | 0h | LSB CLK7 Slew Rate Control |
| 0 | SLEWRATE_SEL_CLK6__LSB | R/W | 0h | LSB CLK6 Slew Rate Control |