SNAS855F November 2023 – November 2025 LMKDB1102 , LMKDB1104 , LMKDB1108 , LMKDB1120
PRODUCTION DATA
The LMKDB devices are a family of extremely-low-jitter LP-HCSL buffers that support PCIe Gen 1 to Gen 7 and are DB2000QL compliant. The devices provide flexible power-up sequence, fail-safe inputs, fail-safe outputs, individual output active and inactive pins, loss of input signal (LOS) detection and automatic output disable features, as well as excellent power supply noise rejection performance.
Both 1.8V and 3.3V supply voltages are supported. For LMKDB1120, 1.8V power supply saves 250mW power compared to 3.3V.
| PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
|---|---|---|
| LMKDB1120 / LMKDB1120FS | NPP (TLGA, 80) | 6mm × 6mm |
| LMKDB1112 | ZSF (LGA, 64) | 5mm × 5mm |
| LMKDB1108 / LMKDB1108FS | RKP (VQFN, 40) | 5mm × 5mm |
| LMKDB1104 / LMKDB1104FS | REX (VQFN, 28) | 4mm × 4mm |
| LMKDB1102 | REY (VQFN, 20) | 3mm × 3mm |