SNAS855G November   2023  – May 2026 LMKDB1102 , LMKDB1104 , LMKDB1108 , LMKDB1112 , LMKDB1120

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information 
    5. 6.5 Electrical Characteristics
    6. 6.6 SMBus Timing Requirements
    7. 6.7 SBI Timing Requirements
    8. 6.8 Timing Diagrams
    9. 6.9 Typical Characteristics
  8. 7 Parameter Measurement Information
  9. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Input Features
        1. 8.3.1.1 Running Input Clocks When Device is Powered Off
        2. 8.3.1.2 Fail-Safe Inputs
        3. 8.3.1.3 Input Configurations
          1. 8.3.1.3.1 Internal Termination for Clock Inputs
          2. 8.3.1.3.2 AC-Coupled or DC-Coupled Clock Inputs
      2. 8.3.2 Flexible Power Sequence
        1. 8.3.2.1 PWRDN# Assertion and Deassertion
        2. 8.3.2.2 OE# Assertion and Deassertion
        3. 8.3.2.3 Clock Input and PWRGD/PWRDN# Behaviors When Device Power is Off
      3. 8.3.3 LOS and OE
        1. 8.3.3.1 Additional OE# Pins for LMKDB1120 and Backward Compatibility
        2. 8.3.3.2 Synchronous OE
        3. 8.3.3.3 OE Control
        4. 8.3.3.4 Automatic Output Disable
        5. 8.3.3.5 LOS Detection
      4. 8.3.4 Output Features
        1. 8.3.4.1 Double Termination
        2. 8.3.4.2 Programmable Output Slew Rate
          1. 8.3.4.2.1 Slew Rate Control through Pin
          2. 8.3.4.2.2 Slew Rate Control Through SMBus
        3. 8.3.4.3 Programmable Output Swing
        4. 8.3.4.4 Accurate Output Impedance
        5. 8.3.4.5 Programmable Output Impedance
        6. 8.3.4.6 Fail-Safe Outputs
    4. 8.4 Device Functional Modes
      1. 8.4.1 SMBus Mode
      2. 8.4.2 SBI Mode
      3. 8.4.3 Pin Mode
  10. 9 Register Maps
    1. 9.1 LMKDB1120 and LMKDB1120FS Registers
    2. 9.2 LMKDB1112 Registers
    3. 9.3 LMKDB1113 Registers
    4. 9.4 LMKDB1108 and LMKDB1108FS Registers
    5. 9.5 LMKDB1104 and LMKDB1104FS Registers
  11. 10Application and Implementation
    1. 10.1 Application Information
    2. 10.2 Typical Application
      1. 10.2.1 Design Requirements
      2. 10.2.2 Detailed Design Procedure
      3. 10.2.3 Application Curves
    3. 10.3 Power Supply Recommendations
    4. 10.4 Layout
      1. 10.4.1 Layout Guidelines
      2. 10.4.2 Layout Example
  12. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Support Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  13. 12Revision History
  14. 13Mechanical, Packaging, and Orderable Information
    1. 13.1 Mechanical Data
    2. 13.2 Package Option Addendum
    3. 13.3 Tape and Reel Information
Slew Rate Control Through SMBus

The LMKDB11xx has 16 different slew rates options that can be assigned to the outputs. 0x0 is the fastest slew rate setting and 0xF is the slowest slew rate setting. To set the slew rate of each output, follow these steps:

  1. There are four different registers, SLEWRATE_OPT#, that can store up to four different slew rates. Select your desired slew rates by assigning a value from 0x0 (fastest) to 0xF (slowest) to each SLEWRATE_OPT# register. The default values set to each SLEWRATE_OPT# register can be found in Table 8-3.
    1. For example, if you wanted the fastest, second fastest, and the slowest slew rate, assign 0x0, 0x1, and 0xF to registers SLEWRATE_OPT#. SLEWRATE_OPT1 = 0x0 (fastest), SLEWRATE_OPT2 = 0x1 (second fastest), and SLEWRATE_OPT3 = 0xF (slowest). SLEWRATE_OPT4 does not have to be assigned, but if you want more than one register set to a slew rate, then SLEWRATE_OPT4 can be assigned to any of the three previous settings.
  2. Set a slew rate option for each output by using the SLEWRATE_SEL_CLKX_LSB and SLEWRATE_SEL_CLKX_MSB as shown in Table 8-3 or drop-down menus under the Output Slew Rate Control Section in TICSPro. The default SLEWRATE_OPT# register assignment for all outputs is SLEWRATE_OPT2, which has a default slew rate of 0x6.

The corresponding ranges for the four default slew rates can be found in Section 6 under CLOCK OUTPUT CHARACTERISTICS - 100MHz 85Ω PCIe or CLOCK OUTPUT CHARACTERISTICS - 100MHz 100Ω PCIe for the specification Output slew rate.

Table 8-3 LMKDB11xx Default SLEWRATE_OPT_# Values
Register Field Name Default Value Default Slew Rate
SLEWRATE_OPT_1 0x0 Highest
SLEWRATE_OPT_2 0x6 High (default for all outputs)
SLEWRATE_OPT_3 0xA Low
SLEWRATE_OPT_4 0xF Lowest
Table 8-4 LMKDB11xxFS Default SLEWRATE_OPT_# Values
Register Field Name Default Value Default Slew Rate
SLEWRATE_OPT_1 0x0 Highest
SLEWRATE_OPT_2 0x2 High (default for all outputs)
SLEWRATE_OPT_3 0x6 Low
SLEWRATE_OPT_4 0xF Lowest
Table 8-5 SLEWRATE_SEL_CLKX_LSB & SLEWRATE_SEL_CLKX_MSB Slew Rate Selection
SLEWRATE_SEL_CLKX_LSB SLEWRATE_SEL_CLKX_MSB Slew Rate Option Selection
0 0 SLEWRATE_OPT_4
1 0 SLEWRATE_OPT_3
0 1 SLEWRATE_OPT_2
1 1 SLEWRATE_OPT_1

To program the slew rate to the desired slew rate, the following sequence needs to be followed:

  1. [Optional]: if the default assignments shown in Table 8-3 for each slew rate speed is not as desired, one of the slew rate options value can be changed to another slew rate.
  2. [LMKDB1108 and 1104 only]: Program SLEWRATE_CTRL_MODE register to 1 to select SMBus programming mode for slew rate control. Refer to Section 9 section for LMKDB1108 and LMKDB1104 register bits information.
  3. Program SLEWRATE_SEL_CLKX_MSB and SLEWRATE_SEL_CLKX_LSB to assign clock output X to desired slew rate speed option, as shown in Table 8-5. The default assignments for each option can be found in Table 8-3.